Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

E5904B-060 IBM Power PC 400 Trace Port Analyzer

Product Status: Obsolete | View Service Options
This product is no longer available

No replacement found for this product.

Key Features & Specifications

Features

  • Single box solution for both JTAG run control and trace.
  • IEEE 1149.1 JTAG interface to the device under test .
  • Debugger Support - ARM ADS ver.1.1, Greenhills MULTI 2000 and IBM RISCwatch 4.7.

Description

The Keysight E5904B Option 060 Trace Port Analyzer provides real-time trace execution of the program instructions and cache of embedded IBM Power PC processors in SoC environments. The E5904B Option 060 supports IBM's RISCTrace feature for the PowerPC 400 series. The trace tool provides a cost-effective, non-intrusive, real-time view of code execution for embedded processor cores in SoC applications. Keysight trace port analyzers operate in conjunction with industry leading debuggers from ARM, Green Hills Software and IBM.