Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From US$ 1,100

Typical Configuration  

Typical Configuration

DSOXT3SENSOR Single Edge Nibble Transmission (SENT) trigger and decode, fixed perpetual license

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Related Products & Solutions

  • no image available DSOX3014T Oscilloscope: 100 MHz, 4 Analog Channels 

    DSOX3014T Oscilloscope: 100 MHz, 4 Analog Channels

    • 100 MHz upgradable up to 1 GHz
    • Upgradeable to MSO Model
    • 8.5-inch capacitive touch display
    • 1,000,000 waveforms/sec update rate
    • Capabilities of 6 integrated instruments in 1 scope
       

  • no image available DSOX3022T Oscilloscope: 200 MHz, 2 Analog Channels 

    DSOX3022T Oscilloscope: 200 MHz, 2 Analog Channels

    • 100 MHz upgradable up to 1 GHz
    • Upgradeable to MSO Model
    • 8.5-inch capacitive touch display
    • 1,000,000 waveforms/sec update rate
    • Capabilities of 6 integrated instruments in 1 scope
       

  • no image available DSOX3024T Oscilloscope: 200 MHz, 4 Analog Channels 

    DSOX3024T Oscilloscope: 200 MHz, 4 Analog Channels

    • 100 MHz upgradable up to 1 GHz
    • Upgradeable to MSO Model
    • 8.5-inch capacitive touch display
    • 1,000,000 waveforms/sec update rate
    • Capabilities of 6 integrated instruments in 1 scope
       

  • no image available DSOX3032T Oscilloscope: 350 MHz, 2 Analog Channels 

    DSOX3032T Oscilloscope: 350 MHz, 2 Analog Channels

    • 100 MHz upgradable up to 1 GHz
    • Upgradeable to MSO Model
    • 8.5-inch capacitive touch display
    • 1,000,000 waveforms/sec update rate
    • Capabilities of 6 integrated instruments in 1 scope
       

  • no image available DSOX3034T Oscilloscope: 350 MHz, 4 Analog Channels 

    DSOX3034T Oscilloscope: 350 MHz, 4 Analog Channels

    • 100 MHz upgradable up to 1 GHz
    • Upgradeable to MSO Model
    • 8.5-inch capacitive touch display
    • 1,000,000 waveforms/sec update rate
    • Capabilities of 6 integrated instruments in 1 scope
       

  • no image available DSOX3052T Oscilloscope: 500 MHz, 2 Analog Channels 

    DSOX3052T Oscilloscope: 500 MHz, 2 Analog Channels

    • 100 MHz upgradable up to 1 GHz
    • Upgradeable to MSO Model
    • 8.5-inch capacitive touch display
    • 1,000,000 waveforms/sec update rate
    • Capabilities of 6 integrated instruments in 1 scope
       

  • no image available DSOX3102T Oscilloscope: 1 GHz, 2 Analog Channels 

    DSOX3102T Oscilloscope: 1 GHz, 2 Analog Channels

    • 100 MHz upgradable up to 1 GHz
    • Upgradeable to MSO Model
    • 8.5-inch capacitive touch display
    • 1,000,000 waveforms/sec update rate
    • Capabilities of 6 integrated instruments in 1 scope
       

  • no image available DSOX3054T Oscilloscope: 500 MHz, 4 Analog Channels 

    DSOX3054T Oscilloscope: 500 MHz, 4 Analog Channels

    • 100 MHz upgradable up to 1 GHz
    • Upgradeable to MSO Model
    • 8.5-inch capacitive touch display
    • 1,000,000 waveforms/sec update rate
    • Capabilities of 6 integrated instruments in 1 scope
       

  • no image available DSOX3104T Oscilloscope: 1 GHz, 4 Analog Channels 

    DSOX3104T Oscilloscope: 1 GHz, 4 Analog Channels

    • 100 MHz upgradable up to 1 GHz
    • Upgradeable to MSO Model
    • 8.5-inch capacitive touch display
    • 1,000,000 waveforms/sec update rate
    • Capabilities of 6 integrated instruments in 1 scope
       

  • no image available MSOX3014T Mixed Signal Oscilloscope: 100 MHz, 4 Analog Plus 16 Digital Channels 

    MSOX3014T Mixed Signal Oscilloscope: 100 MHz, 4 Analog Plus 16 Digital Channels

    • 100 MHz upgradable up to 1 GHz
    • 8.5-inch capacitive touch display
    • 1,000,000 waveforms/sec update rate
    • Capabilities of 6 integrated instruments in 1 scope
       

  • no image available MSOX3022T Mixed Signal Oscilloscope: 200 MHz, 2 Analog Plus 16 Digital Channels 

    MSOX3022T Mixed Signal Oscilloscope: 200 MHz, 2 Analog Plus 16 Digital Channels

    • 100 MHz upgradable up to 1 GHz
    • 8.5-inch capacitive touch display
    • 1,000,000 waveforms/sec update rate
    • Capabilities of 6 integrated instruments in 1 scope
       

  • no image available MSOX3024T Mixed Signal Oscilloscope: 200 MHz, 4 Analog Plus 16 Digital Channels 

    MSOX3024T Mixed Signal Oscilloscope: 200 MHz, 4 Analog Plus 16 Digital Channels

    • 100 MHz upgradable up to 1 GHz
    • 8.5-inch capacitive touch display
    • 1,000,000 waveforms/sec update rate
    • Capabilities of 6 integrated instruments in 1 scope
       

  • no image available MSOX3032T Mixed Signal Oscilloscope: 350 MHz, 2 Analog Plus 16 Digital Channels 

    MSOX3032T Mixed Signal Oscilloscope: 350 MHz, 2 Analog Plus 16 Digital Channels

    • 100 MHz upgradable up to 1 GHz
    • 8.5-inch capacitive touch display
    • 1,000,000 waveforms/sec update rate
    • Capabilities of 6 integrated instruments in 1 scope
       

  • no image available MSOX3034T Mixed Signal Oscilloscope: 350 MHz, 4 Analog Plus 16 Digital Channels 

    MSOX3034T Mixed Signal Oscilloscope: 350 MHz, 4 Analog Plus 16 Digital Channels

    • 100 MHz upgradable up to 1 GHz
    • 8.5-inch capacitive touch display
    • 1,000,000 waveforms/sec update rate
    • Capabilities of 6 integrated instruments in 1 scope

  • no image available MSOX3052T Mixed Signal Oscilloscope: 500 MHz, 2 Analog Plus 16 Digital Channels 

    MSOX3052T Mixed Signal Oscilloscope: 500 MHz, 2 Analog Plus 16 Digital Channels

    • 100 MHz upgradable up to 1 GHz
    • 8.5-inch capacitive touch display
    • 1,000,000 waveforms/sec update rate
    • Capabilities of 6 integrated instruments in 1 scope
       

  • no image available MSOX3054T Mixed Signal Oscilloscope: 500 MHz, 4 Analog Plus 16 Digital Channels 

    MSOX3054T Mixed Signal Oscilloscope: 500 MHz, 4 Analog Plus 16 Digital Channels

    • 100 MHz upgradable up to 1 GHz
    • 8.5-inch capacitive touch display
    • 1,000,000 waveforms/sec update rate
    • Capabilities of 6 integrated instruments in 1 scope
       

  • no image available MSOX3102T Mixed Signal Oscilloscope: 1 GHz, 2 Analog Plus 16 Digital Channels 

    MSOX3102T Mixed Signal Oscilloscope: 1 GHz, 2 Analog Plus 16 Digital Channels

    • 100 MHz upgradable up to 1 GHz
    • 8.5-inch capacitive touch display
    • 1,000,000 waveforms/sec update rate
    • Capabilities of 6 integrated instruments in 1 scope
       

  • no image available MSOX3104T Mixed Signal Oscilloscope: 1 GHz, 4 Analog Plus 16 Digital Channels 

    MSOX3104T Mixed Signal Oscilloscope: 1 GHz, 4 Analog Plus 16 Digital Channels

    • 100 MHz upgradable up to 1 GHz
    • 8.5-inch capacitive touch display
    • 1,000,000 waveforms/sec update rate
    • Capabilities of 6 integrated instruments in 1 scope
       

  • no image available DSOX3012T Oscilloscope: 100 MHz, 2 Analog Channels 

    DSOX3012T Oscilloscope: 100 MHz, 2 Analog Channels

    • 100 MHz upgradable up to 1 GHz
    • Upgradeable to MSO Model
    • 8.5-inch capacitive touch display
    • 1,000,000 waveforms/sec update rate
    • Capabilities of 6 integrated instruments in 1 scope
       

  • no image available MSOX3012T Mixed Signal Oscilloscope: 100 MHz, 2 Analog Plus 16 Digital Channels 

    MSOX3012T Mixed Signal Oscilloscope: 100 MHz, 2 Analog Plus 16 Digital Channels

    • 100 MHz upgradable up to 1 GHz
    • 8.5-inch capacitive touch display
    • 1,000,000 waveforms/sec update rate
    • Capabilities of 6 integrated instruments in 1 scope
       

  • N8900A InfiniiView Oscilloscope Analysis Software DSOXT3APPBNDL Application bundle for InfiniiVision 3000T X-Series oscilloscopes 

    DSOXT3APPBNDL Application bundle for InfiniiVision 3000T X-Series oscilloscopes

    • For 3000T X-Series oscilloscopes
    • Enables all software options including:
    • Serial triggering and analysis
    • WaveGen, DVM and Counter
    • Mask testing and power measurements