Here’s the page we think you wanted. See search results instead:


Contact an Expert


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Measures complex permittivity
  • Designed to work with Keysight N1500A materials measurement suite, with Option 004 coaxial probe method
  • Best for measuring liquids and conformable solids
  • Flexible option configuration allows you to choose the probes and accessories you need, anytime you want, and to fit your budget


The Keysight N1501A dielectric probe kit with N1500A materials measurement software suite with Option 004, and a Keysight network analyzer, determines the intrinsic electromagnetic properties of many dielectric materials. Because these properties are determined by the molecular structure, they can be related to other properties of interest as well. Measuring them can provide critical insight into applications in many industries.

Depending on probe option selected, N1501A has a frequency range of 200 MHz to 50 GHz and is useful in all stages of a product's lifecycle: design, incoming inspection, process monitoring, and quality assurance. For example, it can provide important information about materials used in state-of-the-art RF and microwave electronic components. Even biomass, bulk density, bacterial content, and chemical concentration can be related to a material's electromagnetic properties.

Get help with N150xA Series: Service and Support