Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N1500A Materials Measurement Suite

Sold By:

Typically Configured Price US$ 9,734

Typical Configuration

N1500A Material measurement software suite

  • N1500A-001 Transmission line and free space method
  • N1500A-UL8 Hardware Key for USB Port

Typically Configured Price US$ 9,734

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Keysight N1500A materials measurement software automates complex permittivity and permeability measurements
  • The software supports various measurement methods: transmission line and free space, Arch reflectivity, Resonant cavity, Coaxial probe, and Parallel Plate/Inductance method
  • Flexible option configuration allows you to choose the measurement methods you need
  • One simple installation program and integrated method option loader switches seamlessly between the different measurement methods

Description

Keysight N1500A materials measurement software suite works with a measurement instrument: a network analyzer, impedance analyzer, or LCR meter which measures the material’s response to RF or microwave energy, and allows you to determine the intrinsic electromagnetic properties of many dielectric and magnetic materials. The software controls the measurement instrument and calculates results. The measurement frequency range is from 20Hz to the low THz, depending on the instrument and sample holder or fixture used.