Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Y1253A Evaluation and Prototyping board

Sold By:

Typical Configuration  

Typical Configuration

Y1253A Digital Stimulus/Response Evaluation and Prototyping Board

Configure

Prices for: Malaysia

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Description

Use the Y1253A evaluation and prototyping board allows users to access individual single pins for prototyping or debugging. This is an M9195A/B PXIe DSR accessory.

  • Board consists of 1 inch of signal header breakout pins, prototyping area with associated power connector, and signal termination pads.
  • Offers 9 in2 of bread board area, power/ground, includes headers for 16 channels, 16 PPMU channels high voltage and open drain channels.
  • The Y1253A proto board is designed for use with the single-site, Y1246A and Y1247A cables only.