Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

Y1253A Evaluation and Prototyping board

Sold By:

Configuration typique  

Configuration typique

Y1253A Digital Stimulus/Response Evaluation and Prototyping Board

Configure

Prices for: France

* Les prix sont susceptibles de fluctuer sans préavis. Pour obtenir un prix ou un devis, veuillez cliquer sur « Request Price » ou appeler le 0805 980333.

Description

Use the Y1253A evaluation and prototyping board allows users to access individual single pins for prototyping or debugging. This is an M9195A/B PXIe DSR accessory.

  • Board consists of 1 inch of signal header breakout pins, prototyping area with associated power connector, and signal termination pads.
  • Offers 9 in2 of bread board area, power/ground, includes headers for 16 channels, 16 PPMU channels high voltage and open drain channels.
  • The Y1253A proto board is designed for use with the single-site, Y1246A and Y1247A cables only.