Prices for: United States
* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.
Key Features & Specifications
GoldenGate 2015.01 includes the following new products and improved capabilities:
- GoldenGate-in-ADS
- Simulation Improvements
- New and updated model support
Description
Keysight’s GoldenGate 2015.01 delivers new and enhanced capabilities that improve productivity and efficiency for Silicon RFIC designers.
GoldenGate-in-ADS & New RFIC Cockpit
- RFIC designer’s favorite simulator in their favorite platform
- Access to GoldenGate from an ADS schematic and expands ADS “schematic control block” use model to a complete RFIC cockpit
- Capacity and performance benefits of the GoldenGate RFIC Simulation Software native in ADS, when using interoperable PDKs.
- Proven Silicon RFIC simulator for larger-scale integrated RF circuit design
- Access to unique capabilities like Fast Yield Contributor (FYC) analysis in the ADS environment
- ADS RFIC Cockpit: Import simulation states from ADE or set up simulations directly in a familiar environment
- Design and simulate on Windows as well as Linux
Figure 1. NEW - "GoldenGate-in-ADS" is the RFIC designer's favorite simulator in their favorite platform.
Figure 2. Importing ADE simulation states using the ADS RFIC Cockpit helps with your migration.
GoldenGate Simulator Enhancements
- New simulation support for multiple, non-harmonically-related frequency dividers, for use in accurately predicting receiver crosstalk common in LTE-A Carrier Aggregation simulation
- Fast Envelope Level 3 support for envelope tracking modulation applications
- Faster crystal oscillator startup performance. 5x faster out of the box performance. Settled solution in <20 periods. vs. 10,000+ for a full transient analysis
- Multi-Threaded sparse matrix solver (10-50% faster transient simulations)
- X-parameter simulation and data file improvements
- Improve efficiency of Envelope Transient (ET) Noise analysis (up to 1.5X speed-up in ET Noise)
- Improved multi-threading & refactoring for HB Noise (up to 2.5X speedup)
- Oscillator Analysis performance improvement: 4x faster on ring oscillator + divide by 32 circuit
Figure 3. Improved Fast Envelope Tracking level 3.
Figure 4. Now simulate designs that include up to 3 oscillator-frequency divider chains.
Models
- NXP Semiconductors SimKit models, version 4.1, 4.2, and 4.3
- BSIM 4.7
- HICUM 2.32
- HICUM 2.33
- HiSIM HV 2.0, 2.01, 2.1
- MOSVAR 1.2
Are you ready to get started?
Click the Trials & Licenses tab above to Download Software and/or Apply for a Free Trial.
Looking for another version? View other GoldenGate Product Versions.