Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

Un produit de remplacement est disponible:

 Produits logiciels rattachés

  • no image available BV9101A BenchVue 1-year Education License Bundle [Désuet] 

    BV9101A BenchVue 1-year Education License Bundle [Désuet]

    • Enables 100 different PCs each with the licensed/Pro version of the apps listed below
    • Licenses are enabled for 1 year of use (including updates and support)
    • Special education pricing (99% discount vs. Apps' market value)

  • no image available BV1001A BenchVue Test Flow App [Désuet] 

    BV1001A BenchVue Test Flow App [Désuet]

    • Rapidly prototype custom test sequences with multiple instruments
    • Interpret results quickly with intuitive measurement analysis
    • Integrated within Keysight’s BenchVue program for ease of use

  • no image available BV0001A BenchVue Digital Multimeter Pro App [Désuet] 

    BV0001A BenchVue Digital Multimeter Pro App [Désuet]

    • Measurement visualization
    • Data logging and export
    • BenchVue Mobile supported
       

  • no image available BV0010A BenchVue FieldFox Pro App [Désuet] 

    BV0010A BenchVue FieldFox Pro App [Désuet]

    • Capture and log spectrum and network analyzer measurements
    • Export results to popular tools for further analysis
    • Switch modes with one click

  • no image available BV0011A BenchVue Universal Counter Pro App [Désuet] 

    BV0011A BenchVue Universal Counter Pro App [Désuet]

    • Visualize multiple universal counters at the same time
    • Display single measurements, charts, tables, or histograms from a single counter or multiple counters
    • Record measurements and export results in a few clicks
       

  • no image available BV0004A BenchVue Oscilloscope Pro App [Désuet] 

    BV0004A BenchVue Oscilloscope Pro App [Désuet]

    • Capture and log measurements
    • Export results in three clicks
    • BenchVue Mobile supported
       

  • no image available BV0005A BenchVue Spectrum Analyzer Pro App [Désuet] 

    BV0005A BenchVue Spectrum Analyzer Pro App [Désuet]

    • Capture and log spectrum analyzer data
    • Export results in a three clicks
    • BenchVue Mobile supported
       

  • no image available BV0003A BenchVue Power Supply Pro App [Désuet] 

    BV0003A BenchVue Power Supply Pro App [Désuet]

    • Log power supply output
    • Export results in a three clicks
    • BenchVue Mobile supported
       

  • no image available BV0006A BenchVue Data Acquisition Pro App [Désuet] 

    BV0006A BenchVue Data Acquisition Pro App [Désuet]

    • Log and view measurements
    • Export results in a three clicks
    • Fast and simple operation 

  • no image available BV0007A BenchVue Power Meter Pro App [Désuet] 

    BV0007A BenchVue Power Meter Pro App [Désuet]

    • Complete power meter control
    • Log and view measurements
    • Fast and simple operation
       

  • no image available BV0008A BenchVue Network Analyzer Pro App [Désuet] 

    BV0008A BenchVue Network Analyzer Pro App [Désuet]

    • Measurement visualization
    • Trace capture and export
    • Instrument state save and recall
       

Produits associés et solutions

  • 33521A Function Arbitrary Waveform Generator front panel 33521A Function / Arbitrary Waveform Generator, 30 MHz [Désuet] 

    33521A Function / Arbitrary Waveform Generator, 30 MHz [Désuet]

    Keysight 33521A is a 30 MHz function generator, arbitrary waveform generator, and pulse generator in one instrument. It offers AM, FM, PM, FSK, and PWM modulation capabilities, sweep and burst modes; and a large, color, graphic display.

  • 33220A Function Generator / Arbitrary Waveform Generator 33220A Function / Arbitrary Waveform Generator, 20 MHz [Arrêté] 

    33220A Function / Arbitrary Waveform Generator, 20 MHz [Arrêté]

    The 33220A function / arbitrary waveform generator will be discontinued December 1, 2016 and is replaced by next-generation 33500 Series Trueform waveform generators.

  • Agilent 33250A Function Arbitrary Waveform Generator 33250A Function / Arbitrary Waveform Generator, 80 MHz [Arrêté] 

    33250A Function / Arbitrary Waveform Generator, 80 MHz [Arrêté]

    33250A function / arbitrary waveform generator will be discontinued December 1, 2016 and is replaced by next-generation 33600 Series Trueform waveform generators.

  • 33522A Function Arbitrary Waveform Generator 33522A Function / Arbitrary Waveform Generator, 30 MHz [Désuet] 

    33522A Function / Arbitrary Waveform Generator, 30 MHz [Désuet]

    Keysight 33522A is a dual-channel 30 MHz function generator, arbitrary waveform generator, and pulse generator in one instrument. It offers AM, FM, PM, FSK, and PWM modulation capabilities, sweep and burst modes; and a large, color, graphic display.

  • Agilent 33210A Function / Arbitrary Waveform Generator Product Image 33210A Function / Arbitrary Waveform Generator, 10 MHz 

    33210A Function / Arbitrary Waveform Generator, 10 MHz

    Keysight 33210A is a 15 MHz basic function, and pulse generator in one instrument with optional 8 K-point arbitrary waveform generator. It also provides AM, FM, and PWM modulation capabilities, sweep and burst modes, and a graphic display.

  • 33509B waveform generator 33509B Waveform Generator, 20 MHz, 1-Channel 

    33509B Waveform Generator, 20 MHz, 1-Channel

    • 20 MHz frequency range
    • 1-channel
    • 160 MSa/s sampling rate
    • Easily upgrade to 30 MHz and add arbitrary waveform capabilities

  • 33510B waveform generator 33510B Waveform Generator, 20 MHz, 2-Channel 

    33510B Waveform Generator, 20 MHz, 2-Channel

    • 20 MHz frequency range
    • 2-channel
    • 160 MSa/s sampling rate
    • Easily upgrade to 30 MHz and add arbitrary waveform capabilities
       

  • 33519B waveform generator 33519B Waveform Generator, 30 MHz, 1-Channel 

    33519B Waveform Generator, 30 MHz, 1-Channel

    • 30 MHz frequency range
    • 1-channel
    • 250 MSa/s sampling rate
    • Easily upgrade to add arbitrary waveform capabilities
       

  • 33520B waveform generator 33520B Waveform Generator, 30 MHz, 2-Channel 

    33520B Waveform Generator, 30 MHz, 2-Channel

    • 30 MHz frequency range
    • 2-channel
    • 250 MSa/s sampling rate
    • Easily upgrade to add arbitrary waveform capabilities
       

  • 33511B waveform generator 33511B Waveform Generator, 20 MHz, 1-Channel, with Arb 

    33511B Waveform Generator, 20 MHz, 1-Channel, with Arb

    • 20 MHz frequency range
    • 1-channel
    • 160 MSa/s sampling rate
    • Easily upgrade to 30 MHz
       

  • 33512B waveform generator 33512B Waveform Generator, 20 MHz, 2-Channel with Arb 

    33512B Waveform Generator, 20 MHz, 2-Channel with Arb

    • 20 MHz frequency range
    • 2-channel
    • 160 MSa/s sampling rate
    • Easily upgrade to 30 MHz
       

  • 33521B waveform generator 33521B Waveform Generator, 30 MHz, 1-Channel with Arb 

    33521B Waveform Generator, 30 MHz, 1-Channel with Arb

    • 30 MHz frequency range
    • 1-channel
    • 250 MSa/s sampling rate
       

  • 33522B waveform generator 33522B Waveform Generator, 30 MHz, 2-Channel with Arb 

    33522B Waveform Generator, 30 MHz, 2-Channel with Arb

    • 30 MHz frequency range
    • 2-channel
    • 250 MSa/s sampling rate
       

  • no image available 33611A Waveform Generator, 80 MHz, 1-Channel 

    33611A Waveform Generator, 80 MHz, 1-Channel

    • 80 MHz frequency range
    • 1-channel
    • Optional 64 M arb memory
    • Optional GPIB interface
       

  • no image available 33621A Waveform Generator, 120 MHz, 1-Channel 

    33621A Waveform Generator, 120 MHz, 1-Channel

    • 120 MHz frequency range
    • 1-channel
    • 1 GSa/s sampling rate
    • Optional 64 M samples per channel
    • Optional GPIB interface

  • no image available 33612A Waveform Generator, 80 MHz, 2-Channel 

    33612A Waveform Generator, 80 MHz, 2-Channel

    • 80 MHz frequency range
    • 2-channel
    • Optional 64 M arb memory
    • Optional GPIB interface

  • no image available 33622A Waveform Generator, 120 MHz, 2-Channel 

    33622A Waveform Generator, 120 MHz, 2-Channel

    • 120 MHz frequency range
    • 2-channel
    • 1 GSa/s sampling rate
    • Optional 64 M samples per channel
    • Optional GPIB interface