Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

E6701K GSM/GPRS/EGPRS/E-EDGE Lab Application

Sold By:

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Verify designs meet RF specifications per the 3GPP standards

  • Flexible GSM/GPRS (optional EGPRS) measurements
  • Mobile measurement reports
  • RF measurement support for up to 6 timeslots

Comprehensive call processing and application test capability

  • Class 12 and Class 30-34 signaling and packet data throughput, Class 40-45 signaling
  • Evolved EDGE capability including downlink dual carrier (DLDC) and fast Ack/Nack reporting (FANR)
  • Higher order downlink modulation formats supporting EGPRS2-A including 16QAM and 32QAM
  • Voice services over adaptive multi-user channels on One Slot and SACCH shift (VAMOS type I and II) support

Extensive functional test capability

  • 2-Cell inter-RAT handovers
  • 2G to LTE inter-RAT handovers such as SRVCC voice capability, SMS over SGs, and 2G to LTE FDD/TDD handover. (Requires the Keysight E7515A UXM or E6621A PXT wireless communications test set for LTE)
  • Services testing such as SMS/MMS
  • Signaling only connection for some specific tablet test

Additional capabilities

  • Audio quality test - Digital audio interface and real-time vocoder 8PSK WB-AMR and AMR RTV. PESQ measurement available with additional E1999A-301 license
  • Ciphering with E6705A GSM/(E)GPRS encryption functionality
  • Automate real-world “user experience” conditions similar to a real network with the Keysight N5972A interactive functional test software
  • Learn more about application testing, such as A-GPS functional testing, battery drain analysis, fixed mobile convergence, simulating real-world fading, and high-speed data throughput testing. Application Testing with the 8960

Description

Industry leading GSM/GPRS/EGPRS/E-EDGE one box network emulator for mobile data analysis, RF, and functional test

The Keysight E6701K lab application software (with optional E6704A EGPRS software) runs on the industry-standard 8960 Series 10 (E5515C/E) wireless communications test set providing network emulation and mobile device integration, validation, and regression tools designed specifically for the needs of wireless developers. This test solution offers realistic network emulation and Internet connectivity with real data traffic flows and extensive real-time protocol logging and analysis tools.

Related Industries & Technologies