Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From US$ 2,626

Typical Configuration  

Typical Configuration

N2805A Differential probe - 200 MHz 500V 5m

  • R-51B-001-Z Return to Keysight Warranty - 3 years

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Configure

N7014A
Banana-to-socketed Tip Adapter 

Banana-to-socketed Tip Adapter

N7014A

Price: US$ 43

  • Two banana-to-socketed tip adapters
  • Rated to operate at -40 to +85 degrees Celsius
  • Compatible with the N2790A, N2791A, N2792A, and N2818A differential active probes
     
US$ 43

Prices are subject to change without notice.

R-50C-011-3 Calibration Plan - Return to Keysight - 3 years US$ 475
R-50C-011-5 Calibration Plan - Return to Keysight - 5 years US$ 895
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years call
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years call
R-51B-001-5Z Extended Warranty - Return to Keysight - 5 years US$ 109

Prices are subject to change without notice.

Related Products & Solutions

  • Agilent 1141A Differential Oscilloscope Probe N2818A 200 MHz 10:1 Differential Probe with AutoProbe 

    N2818A 200 MHz 10:1 Differential Probe with AutoProbe

    • Wide dynamic range for various applications: ±20V differential, ±60V common mode
    • High input resistance and low input capacitance for low probe loading: 1 MΩ//3.5 pF between inputs
    • Direct connect to AutoProbe interface (no power supply required)
       

  • Agilent N2790A High Voltage Differential Probe Photo N2790A 100 MHz High Voltage Differential Probe 

    N2790A 100 MHz High Voltage Differential Probe

    The N2790A allows conventional earth-grounded Keysight oscilloscopes to be used for floating signal measurements of up to 1,400 V of differential and 1,000 V of common mode voltage.

  • Agilent N2793A Differential Oscilloscope Probe Photo N2804A 300-MHz High Voltage Differential Probe 

    N2804A 300-MHz High Voltage Differential Probe

    • 300-MHz bandwidth differential probe
    • ±300 VDC + peak AC with high CMRR of >70 dB at 1 MHz
    •  AutoProbe interface
       

  • Agilent N2792A Differential Probe Image N2792A 200 MHz 10:1 Differential Probe 

    N2792A 200 MHz 10:1 Differential Probe

    The N2792A 200 MHz differential probe provides superior high-speed differential signal measurements required for today’s high-speed power measurements.