Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Base Price Rs 167,717

Typical Configuration  

Typical Configuration

N2804A Differential probe - 300 MHz 1000V

  • R-51B-001-Z Return to Keysight Warranty - 3 years

Configure

Prices for: India

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Configure

R-50C-011-3 Calibration Plan - Return to Keysight - 3 years
R-50C-011-5 Calibration Plan - Return to Keysight - 5 years
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years
R-51B-001-5Z Extended Warranty - Return to Keysight - 5 years

Contact Keysight for option pricing.

Related Products & Solutions

  • Agilent 1141A Differential Oscilloscope Probe N2818A 200 MHz 10:1 Differential Probe with AutoProbe 

    N2818A 200 MHz 10:1 Differential Probe with AutoProbe

    • Wide dynamic range for various applications: ±20V differential, ±60V common mode
    • High input resistance and low input capacitance for low probe loading: 1 MΩ//3.5 pF between inputs
    • Direct connect to AutoProbe interface (no power supply required)
       

  • Agilent N2790A High Voltage Differential Probe Photo N2790A 100 MHz High Voltage Differential Probe 

    N2790A 100 MHz High Voltage Differential Probe

    The N2790A allows conventional earth-grounded Keysight oscilloscopes to be used for floating signal measurements of up to 1,400 V of differential and 1,000 V of common mode voltage.

  • Agilent N2793A Differential Oscilloscope Probe Photo N2805A 200-MHz High Voltage Differential Probe 

    N2805A 200-MHz High Voltage Differential Probe

    • 200-MHz bandwidth differential probe
    • ±100 VDC + peak AC with high CMRR of >70 dB at 1 MHz
    • Extended cable length (5m)
       

  • Agilent N2792A Differential Probe Image N2792A 200 MHz 10:1 Differential Probe 

    N2792A 200 MHz 10:1 Differential Probe

    The N2792A 200 MHz differential probe provides superior high-speed differential signal measurements required for today’s high-speed power measurements.