Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Accelerate Physical Layer (PHY) design process with a superior modeling environment
  • Save time with a trusted, independent IP reference from Keysight
  • Validate BB & RF integration early, reducing project risk
  • Reduce functional verification and NRE in R&D, with a streamlined process

Description

SystemVue ESL SoftwareThe W1912BEL Baseband Exploration Library provides source code algorithmic libraries for various wireless applications source & receive blocks along with compiled versions for greater simulation speed.

SystemVue Baseband Exploration Libraries

SystemVue’s Baseband Exploration libraries build on top of Verification libraries. They provide Keysight instrument-grade verification and compliance for algorithm developers in the earliest phases of a PHY design, so that ideas are tested and proven right from the point of conception. Instead of delaying your compliance assurance to the end of a prototype, you can be developing against the latest versions of the standard with Keysight as your development partner, with confidence down to the block level, with user-configured test vectors.

Baseband Exploration Libraries are also an open platform for innovative PHY designs that include working, native source code for PHY blocks (math format), plus documentation on the standard itself. This gives system architects and algorithm developers a head-start on innovative implementations of new platforms, as well as an open gold-standard for comparison. The source code is self-documenting, and modifiable, so there is never any ambiguity about “what algorithms are really inside this software”, with a full math language debugger native to the SystemVue environment. As such, they are also a tremendous learning tool and productivity aid.

Special licensing & support consideration apply. Please inquire with your Keysight sales representative for more information.

SystemVue Baseband Exploration Libraries

Benefits of Source-Code level of IP access

  • Algorithmic confidence. Proven, modifiable source code gives you an independent, self-documenting algorithmic reference library that enables you to quickly understand and interpret key ETSI-specified algorithmic relationships.
  • Precise control. Control and script every detail, create exact test vectors and even single-step your way through operations with integrated debuggers.
  • Speed to insight. Troubleshoot more quickly. Concentrate more on your baseband design than on evaluating/configuring the reference IP itself

Note: The W1912BEL Baseband Exploration Library is a replacement of W1912ET SystemVue LTE Baseband Exploration and W1913ET SystemVue WiMAX™ Baseband Exploration.

Configuration

The W1912BEL Baseband Exploration Library can be added to any SystemVue environment or bundle. It is not included in any bundles, but once added, becomes a part of that particular bundle for license usage and maintenance purposes.

  • W1461 SystemVue Comms Architect
  • W1462 SystemVue FPGA Architect
  • W1464 SystemVue RF Architect
  • W1465 SystemVue System Architect