Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

How to Buy or Rent

U4301B PCI Express Protocol Analyzer

Sold By:

View Product Details

Configuration typique  

Configuration typique

U4301B PCIe Gen3 Analyzer, base config 5 Gbps, x1 linkwidth, 8 GB capture buffer

  • U4301B-A08 Increase analyzer linkwidth to x8 bi-directional
  • U4301B-AN3 Analyzer software license for PCIe 8Gbps
  • R-51B-001-C Garantie de réparation dans les laboratoires Keysight- 1 an

Configure

* Prices are subject to change without notice.

Computer Controls AG

téléphone ++41 44 308 66 66 ext:
fax ++41 44 308 66 55
adresse Industriestrasse 53
Otelfingen
Switzerland