Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Wideband Signal Analysis for Satellite Test, Reference Solution

Sold By:

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Wideband Signal Analysis, Reference Solution – Basic Configuration

This configuration is designed to capture and analyze RF modulation bandwidths up to 1 GHz and frequency bands between 3.6 GHz and 50 GHz.

This system utilizes Keysight's highest performance signal analyzer as a wideband downconverter, and a 10-bit, high dynamic range oscilloscope as a digitizer to provide wideband signal analysis in the time and frequency domain. Make measurements such as AM/AM, AM/PM, gain compression, and analog demodulation of AM, FM, or PM signals.

larger view

This Configuration Includes:
Product / Option Quantity
N9040B UXA Signal Analyzer, Multi-touch, 2 Hz to 50 GHz N9040B UXA Signal Analyzer, Multi-touch, 2 Hz to 50 GHz 

N9040B UXA Signal Analyzer, Multi-touch, 2 Hz to 50 GHz

Includes:

N9040B UXA Signal Analyzer

  • Return to Keysight Warranty - 1 year
  • N9040B-550 Frequency Range, 2 Hz To 50 GHz
  • 2.4 mm connector, male
  • N9040B-B25 Analysis Bandwidth, 25 MHz (standard)
  • Operating system, Windows Embedded Standard 7
  • Quad core 64-bit high performance processor, 16GB RAM
  • Start Up Assistance
  • Spectrum Analyzer Measurement Application
    • US - English localization, X-Series Signal Analyzer Documentation DVD
    • X-Series Signal Analyzer Getting Started and Troubleshooting Guide
1
DSOS804A High-Definition Oscilloscope: 8 GHz, 4 Analog Channels DSOS804A High-Definition Oscilloscope: 8 GHz, 4 Analog Channels 

DSOS804A High-Definition Oscilloscope: 8 GHz, 4 Analog Channels

Includes:

DSOS804A Oscilloscope - Infiniium S series 8 GHz - 4 channel

  • DSOS000-400 Includes 400 Mpts/CH Memory
  • Return to Keysight Warranty - 1 year
1
89601B - 89600 VSA Software 89601B - 89600 VSA Software 

89601B - 89600 VSA Software

Includes:

89601B Vector Signal Analysis Software, Transportable License

  • 89601B-200 Basic vector signal analysis and hardware connectivity, transportable license
  • 12 months bundled software update subscription service
  • License certificate delivery - email only
1

Wideband Signal Analysis, Reference Solution – Custom IQ Demodulation Configuration

This configuration is designed to capture and analyze RF modulation bandwidths up to 1 GHz and frequency bands between 3.6 GHz and 44 GHz.

This system utilizes Keysight's performance signal analyzer as a wideband downconverter, and a 10-bit, high dynamic range oscilloscope as a digitizer to provide wideband signal analysis and demodulation of basic and customized vector modulated signals.

larger view

This Configuration Includes:
Product / Option Quantity
1
DSOS204A High-Definition Oscilloscope: 2 GHz, 4 Analog Channels DSOS204A High-Definition Oscilloscope: 2 GHz, 4 Analog Channels 

DSOS204A High-Definition Oscilloscope: 2 GHz, 4 Analog Channels

Includes:

DSOS204A Oscilloscope - Infiniium S Series 2 GHz 4 channel

  • DSOS000-400 Includes 400 Mpts/CH Memory
  • Return to Keysight Warranty - 1 year
1
89601B - 89600 VSA Software 89601B - 89600 VSA Software 

89601B - 89600 VSA Software

Includes:

89601B Vector Signal Analysis Software, Transportable License

  • 89601B-200 Basic vector signal analysis and hardware connectivity, transportable license
  • 89601B-AYA Vector modulation analysis, transportable license
  • 89601B-BHK Custom IQ modulation analysis, transportable license
  • 12 months bundled software update subscription service
  • License certificate delivery - email only
1

Related Industries & Technologies