Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

E1985D Fast Switching Mobile Test Application

Product Status: Obsolete | View Service Options
This product is no longer available

A replacement for this product is available:

Key Features & Specifications

  • Ordering convenience -- get all three applications using one model number: E1985D
  • Switches between wireless formats in less than two seconds
  • E1985B supports GSM, GPRS, EGPRS, AMPS, 136, and W-CDMA
  • E1985C supports GSM, GPRS, EGPRS, cdma2000, IS-95, and AMPS
  • E1985E supports cdma2000, IS-95, 1xEV-DO, and AMPS

Description

The Keysight E1985D includes three fast switching test applications: E1985B, E1985C, and E1985E. Keysight's fast switching test applications are sold as a suite, they are not available separately.

Because multi-format appliances require test equipment that provides both technology format flexibility and the ability to switch between those formats fast, Keysight's expanded its line of fast switching test applications (TAs). Each fast switching TA runs on the Keysight 8960 Series 10 wireless set and is designed to minimize test setup, significantly reduce test times, and help you meet your customer demands for multi-format wireless appliances. Using our fast switching TAs, you can minimize setup time when reconfiguring production lines by switching between test applications in less than two seconds!

  • E1985B supports GSM, GPRS, EGPRS, AMPS, 136, and W-CDMA
  • E1985C supports GSM, GPRS, EGPRS, cdma2000, IS-95, and AMPS
  • E1985E supports cdma2000, IS-95, 1xEV-DO, and AMPS

Each of these TAs offers an extensive list of transmitter and receiver tests for several analog and digital mobile formats. They support full signaling (active mode), limited signaling (test mode), and CW modes. For details of the test capabilities in a specific format, refer to the application that supports that format: E1968A for GSM, GPRS and EGPRS; E1961A for AMPS and136, E1962B for cdma2000, IS-95 and AMPS; E1963A for W-CDMA; and E1966A for 1xEV-DO.

Because these test solutions are based on the high-performance 8960 Series 10 test set, you gain the additional benefits of extremely fast measurement speed, ease of programming, accuracy, and worldwide service and support. The multi-format capabilities of the 8960 can reduce your costs by offering format-flexible manufacturing with a single test set. These features help you shorten test development time, increase throughput, and minimize support costs.