Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

A replacement for this product is available:

Key Features & Specifications

Revisions

  • M.01.01

Supported Interfaces

  • (not on Windows® Me) 82341C, 82350B, 82357A
  • E5810A, E5805***
  • E1406A, E8491B
  • RS-232/Serial, LAN instruments*, USB instruments**

Supported Operating Systems

  • Windows 98 SE/Me
  • Windows NT® 4.0
  • Windows 2000
  • Windows XP (Professional and Home)

Description

The Keysight E2094M IO Libraries provide programmatic control of instrumentation from many computer-programming languages. The I/O Libraries conform to the latest VISA (Virtual Instrument Software Architecture) multivendor standard, ensuring a high degree of interoperability among instrumentation vendors providing instruments, controllers, and software. The IO Libraries support Keysight T&M Toolkit, Keysight VEE Pro, NI LabVIEW, NI LabWindows and most windows-compatible programming languages such as C/C++/C#, and Visual Basic (32 bits).

Includes:

  • Drivers for a wide variety of interface cards
  • C-language and COM interfaces for easy programming in a wide variety of languages
  • Support for the VISA 3.0 specifications
  • Support for IVI-COM and VXIplug&play instrument drivers

The IO Libraries contain the industry-standard VISA capability (VISA, VISA COM) and also supports SICL, a Keysight standard I/O library, which preceded the VISA standard. SICL supports most Keysight interface devices.

*LAN instruments are those that support the VXI-11 or SICL-LAN protocol.


**USB instruments are those that support the USBTMC or USBTMC-USB488 specifications.


***The E5805A is shipped with driver software that allows it to appear as additional ports on the Windows system. It is not directly supported by the Keysight IO Libraries software, but can be used with it.


Windows and NT are registered trademarks of Microsoft Corporation in the United States and/or other countries.