Here’s the page we think you wanted. See search results instead:


Contact an Expert

Starting From US$ 9,381


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Wide dynamic range (-70 to +20 dBm) for small signal measurements
  • LAN/ Power-Over-Ethernet (PoE) connectivity for long distance remote monitoring (up to 100 meter)
  • TVAC compliant for operation in vacuum
  • Best-in-class long term drift performance
  • Internal zero and automatic calibration saves time and reduces measurement uncertainty
  • Easy measurement start-up with new intuitive BenchVue software


The U2049XA LAN power sensor, 10 MHz to 6 GHz / 33 GHz, comes with a dynamic range spanning 90 dB, this sensor is ideal for fault detection and monitoring of satellite systems. The U2049XA power sensor comes with optional thermal vacuum compliant option (Option-TVA) for use within a thermal vacuum chamber. Together with internal zero and calibration and best-in-class long term drift performance, the U2049XA enables automated performance monitoring without needing human intervention. The U2049XA is supported by the Keysight BenchVue software. BenchVue makes it easy to control your power meter to log data and visualize measurements in a wide array of display options without any programming. Simply connect the sensor to your PC installed BenchVue BV0007B Power Meter/Sensor Control and Analysis app to perform complex pulse analysis and standard average power measurement.

DesignCon 2015 Best in Design & Test Awards Finalist – RF Microwave TestECN 2015 Impact Awards Finalist - Test & Measurement