Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From CA$ 4,661

Typical Configuration  

Typical Configuration

U2041XA USB Wide Dynamic Range Average Power Sensor 10MHz - 6GHz

  • R-51B-001-Z Return to Keysight Warranty - 3 years
  • U2041XA-100 Type-N (male) connector
  • U2000A-301 Power sensor cable; 5-ft (1.5m)
  • W4100-3MW Warranty, 3mth for included accessories

Configure

Prices for: Canada (English)

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

U2041XA-0B1 English language user guide; printed CA$ 54
U2041XA-0BF English language programming guide; printed CA$ 54
U2041XA-100 Type-N (male) connector CA$ 0
U2041XA-1A7 Calibration + Uncertainties + Guardbanding (Not Accredited) CA$ 470
U2041XA-A6J ANSI Z540-1-1994 Calibration CA$ 470
U2041XA-ABJ Japan - Japanese user guide; printed CA$ 54
U2041XA-UK6 Commercial calibration certificate with test data CA$ 269
BV0007B BenchVue Power Meters/Sensors App CA$ 0
E8900-D10 USB read-only licensing dongle - FLEX10 CA$ 203
U2000A-201 Transit case CA$ 349
U2000A-202 Soft carrying case CA$ 594
U2000A-203 Holster CA$ 138
U2000A-204 Soft carrying pouch CA$ 56
U2000A-301 Power sensor cable; 5-ft (1.5m) CA$ 0
U2000A-302 Power sensor cable; 10-ft (3m) CA$ 38
U2000A-303 Power sensor cable; 16.4-ft (5m) CA$ 95
U2031A
Power Sensor cable; 5-ft (1.5m) 

Power Sensor cable; 5-ft (1.5m)

U2031A

Price: CA$ 187

The U2031A sensor cable (grey) is compatible with the U2000 Series USB power sensors.
CA$ 187
U2031B
Power Sensor cable; 10-ft (3m) 

Power Sensor cable; 10-ft (3m)

U2031B

Price: CA$ 225

The U2031B sensor cable (grey) is compatible with the U2000 Series USB power sensors.
CA$ 225
U2031C
Power Sensor cable; 16.4-ft (5m) 

Power Sensor cable; 16.4-ft (5m)

U2031C

Price: CA$ 284

The U2031C sensor cable (grey) is compatible with the U2000 Series USB power sensors.
CA$ 284
U2032A Trigger cable BNC male to SMB female 50ohm, 1.5meter length CA$ 235

Prices are subject to change without notice.

R-50C-011-3 Calibration Plan - Return to Keysight - 3 years CA$ 684
R-50C-011-5 Calibration Plan - Return to Keysight - 5 years CA$ 1,287
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years call
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years call
R-51B-001-5Z Extended Warranty - Return to Keysight - 5 years CA$ 557
R-D4B-001-L 12 months, node-locked, license, software support subscription CA$ 99
R-D4B-002-L 12 months, floating (single site), license, software support subscription CA$ 139
R-D4B-004-L 12 months, transportable, license, software support subscription CA$ 129
R-D4B-005-L 12 months, USB portable, license, software support subscription CA$ 129
R-D5B-001-A Node-locked license CA$ 261
R-D5B-002-B Floating (single site) license CA$ 366
R-D5B-004-D Transportable license CA$ 340
R-D5B-005-E USB portable license CA$ 340
R-D6B-001-L 12-months, node-locked, software support subscription CA$ 39
R-D6B-002-L 12-months, floating (single site), software support subscription CA$ 55
R-D6B-004-L 12-months, transportable, software support subscription CA$ 51
R-D6B-005-L 12-months, USB portable, software support subscription CA$ 51

Prices are subject to change without notice.

Related Software Products

  • Command Expert Software Command Expert 

    Command Expert

    • Find and perform commands without any programming
    • Generate code for command sequences in C#, VB.NET, C/C++, MATLAB, Python, Excel VBA
    • Use Add-ons that provide easy instrument control in Excel, MATLAB, Python, VEE, SystemVue, LabVIEW, Visual Studio

Related Products & Solutions

  • no image available U2049XA 10 MHz to 6 GHz/33 GHz LAN Power Sensor 

    U2049XA 10 MHz to 6 GHz/33 GHz LAN Power Sensor

    • Wide dynamic range (-70 to +20 dBm) for small signal measurements
    • LAN/ Power-Over-Ethernet (PoE) connectivity for long distance remote monitoring (up to 100 meter)

  • no image available U2042XA 10 MHz to 6 GHz USB Peak and Average Power Sensor 

    U2042XA 10 MHz to 6 GHz USB Peak and Average Power Sensor

    • Wide dynamic range (-70 to +26 dBm) for small signal measurements
    • Super-fast and real time measurement of 50,000 readings/sec

  • no image available U2044XA 10 MHz to 18 GHz USB Peak and Average Power Sensor 

    U2044XA 10 MHz to 18 GHz USB Peak and Average Power Sensor

    • Wide dynamic range (-70 to +26 dBm) for small signal measurements
    • Super-fast and real time measurement of 50,000 readings/sec

  • no image available U2043XA 10 MHz to 18 GHz USB Wide Dynamic Range Average Power Sensor 

    U2043XA 10 MHz to 18 GHz USB Wide Dynamic Range Average Power Sensor

    • Wide dynamic range (-70 to +26 dBm) for small signal measurements
    • Super-fast and real time measurement of 50,000 readings/sec