Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

RF PA/FEM Characterization & Test, Reference Solution

Sold By:

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Related Software Products

  • no image available M9080B LTE/LTE-Advanced FDD Measurement Application 

    M9080B LTE/LTE-Advanced FDD Measurement Application

    • LTE FDD per 3GPP Release 8 to 11
    • Uplink and downlink in a single option
    • Carrier aggregation with up to 5 component carriers
    • 1-button pass/fail measurements per standard
    • Supports M9391A PXIe VSA and M9393A Performance PXIe VSA

Related Products & Solutions

  • no image available M9381A PXIe Vector Signal Generator: 1 MHz to 3 GHz or 6 GHz 

    M9381A PXIe Vector Signal Generator: 1 MHz to 3 GHz or 6 GHz

    • 1 MHz to 3 GHz or 6 GHz
    • 10 µs frequency and amplitude switching speed
    • RF modulation bandwidth up to 160 MHz
    • Better than ± 0.4 dB absolute amplitude accuracy
    • 5-slot PXIe

  • no image available M9393A PXIe Performance Vector Signal Analyzer: 50 GHz 

    M9393A PXIe Performance Vector Signal Analyzer: 50 GHz

    • 9 kHz to 8.4, 14, 18, or 27 GHz
    • Frequency extension to 50 GHz (min frequency 3.6 GHz) w/ Option FRX
    • 40 MHz (standard), 100 MHz, or 160 MHz analysis bandwidth, and optional wideband IF output w/ Option WB1
    • Up to 4 time-synchronous channels

  • no image available PXI Chassis and Controllers 

    PXI Chassis and Controllers

    • From 5 slot Gen 1 to 18-slot Gen 3 chassis, we have what you need from small low cost to multichannel high speed manufacturing.

  • no image available M9300A PXIe Frequency Reference: 10 MHz and 100 MHz 

    M9300A PXIe Frequency Reference: 10 MHz and 100 MHz

    • 1-slot PXIe module
    • Five 100 MHz outputs
    • One 10 MHz output
    • Internal 10 MHz OCXO timebase output
    • Locks to another reference with a value from 1 to 110 MHz.

  • no image available M9371A PXIe Vector Network Analyzer, 300 kHz to 6.5 GHz 

    M9371A PXIe Vector Network Analyzer, 300 kHz to 6.5 GHz

    • 300 kHz to 6.5 GHz
    • Full 2-port vector network analyzer
    • Configurable for multiport devices or as multiple VNAs

  • Agilent N6700 Series Power Supply N6700B Low-Profile Modular Power System Mainframe, 400W, 4 Slots [Discontinued] 

    N6700B Low-Profile Modular Power System Mainframe, 400W, 4 Slots [Discontinued]

    The Keysight N6700B is a 400 W 1U high, 4-slot modular power system mainframe that accepts from 1 to 4 N6700 series DC power modules in any combination.

  • Agilent N6700 Series Power Supply N6700C Low-Profile Modular Power System Mainframe, 400W, 4 Slots 

    N6700C Low-Profile Modular Power System Mainframe, 400W, 4 Slots

    • The Keysight N6700C is a 400 W 1U high, 4-slot modular power system mainframe that accepts from 1 to 4 N6700 series DC power modules in any combination.

  • N6782A 2-Quandrant Source/Measure Unit for Functional Test N6782A 2-Quadrant Source/Measure Unit for Functional Test, 20 V, ±1 A or 6 V, ±3 A, 20 W 

    N6782A 2-Quadrant Source/Measure Unit for Functional Test, 20 V, ±1 A or 6 V, ±3 A, 20 W

    The Keysight N6782A is a source/measure unit (SMU) designed specifically for the task of advanced functional testing of a device.

  • U2004A USB Power Sensor U2004A 9 kHz - 6 GHz USB Power Sensor 

    U2004A 9 kHz - 6 GHz USB Power Sensor

    Frequency range of 9 kHz to 6 GHz

    Wide dynamic range of -60 to +20 dBm

    Internal zeroing capability to eliminate external calibration

    High measurement speed of up to 250readings/second

    Display power measurements on a PC or other Keysight’s instruments

  • no image available M9037A PXIe High Performance Embedded Controller 

    M9037A PXIe High Performance Embedded Controller

    • Intel i7-4700EQ 2.4 GHz processor
    • Front removable 240 GB solid state drive
    • Up to 16 GB RAM Memory

  • no image available M9451A PXIe Measurement Accelerator 

    M9451A PXIe Measurement Accelerator

    • Hardware acceleration w/ 20x DPD/ET speed improvement 
    • Closed/open loop DPD/ET measurements test time < 70 ms 
    • Trusted DPD/ET algorithms
    • Peer-to-peer connectivity w/ M9381A VSG & M9391A/M9393A VSA

  • no image available M9195A PXIe Digital Stimulus/Response with PMU: 250 MHz, 16 Channels [Discontinued] 

    M9195A PXIe Digital Stimulus/Response with PMU: 250 MHz, 16 Channels [Discontinued]

    • 16 Ch Bidirectional Digital Stimulus/Response
    • Single or multi-site configuration
    • Parametric Measurement Unit (PMU) per channel
    • On-the-fly pattern generation and editing
    • Flexible allocation of deep memory

  • no image available Y1246A Single-Site (16 Channels) Signal Cable, 1 meter 

    Y1246A Single-Site (16 Channels) Signal Cable, 1 meter

    • Connect 16 digital channels with PPMU sense
    • 4 high voltage channels
    • 4 open drain/grounds

  • no image available M9421A VXT PXIe Vector Transceiver 

    M9421A VXT PXIe Vector Transceiver

    • 60 MHz to 3.8 or 6 GHz
    • 40 MHz (standard), 80, or 160 MHz analysis bandwidth
    • Built-in FPGA algorithms for fast power and fast power servo (standard)
    • Optional half duplex port

  • no image available M9111A PXIe High-Speed Source/Measure Unit, 13 V, ± 1 A or 6 V, ± 3 A, 18 W 

    M9111A PXIe High-Speed Source/Measure Unit, 13 V, ± 1 A or 6 V, ± 3 A, 18 W

    • Output ratings: 13V, ± 1A or 6V, ± 3A, 18W
    • High-speed output recovery and low-voltage droop
    • High-speed changes in voltage with fast settling times
    • High-speed, accurate µA leakage current measurement

Related Industries & Technologies