Here’s the page we think you wanted. See search results instead:


Contact an Expert

V9065B-SFP Switched MIMO Capability, Fixed Perpetual License

Sold By:


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications


  • Supports WLAN 802.11n/ac MIMO technologies
  • Significant test cost reduction for manufacturing with fast switched WLAN MIMO measurements for both EXM and EXF
  • Supports WLAN 2x2 and 3x3 MIMO measurements


  • Typical WLAN MIMO measurements results per stream and channel: such as RMS EVM, peak EVM, pilot EVM, data EVM, IQ offset, frequency error, and more
  • Multiple result views: constellation diagram, EVM vs. symbol, EVM vs. subcarrier, and numeric results display for OFDM signal
  • OFDM data burst information, HT-Sig information for 802.11n (MCS 0-7) and VHT-Sig information for 802.11ac (MCS 0-9)

Access features

  • License key upgradeable
  • Fixed and transportable licenses available
  • SCPI remote user interface


The switched MIMO measurement application enables you to easily achieve your cost and test goals for today’s WLAN MIMO femtocell and UE. It quickly performs standards-based measurements for compliance with IEEE 802.11-series standards. The fast switched MIMO capability of EXM and EXF uses single port sequential acquisition measurement techniques to provide fast measurements and verification of your femtocell and wireless devices for maximum manufacturing throughput.

This option can be added as a product upgrade.