Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

E6650A EXF Wireless Test Set for Femtocell

Sold By:
Product will be discontinued: 01 June 2018

A replacement for this product is available:

Configure

Prices for: Chad

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

Reduce overall test time - See the latest enhancements

  • Handle high volumes with multi-DUT testing and parallel, sequential and hybrid methods in one chassis
  • Get ultra-fast processing and data transfers with a quad-core controller and high-bandwidth PXIe backplane
  • Test faster with advanced sequencing and single-acquisition multiple measurements (SAMM)
  • Scalable design allows up to 4 TRX per chassis to enable parallel testing of multiple femtocells; up to 6 GHz with 80/160-MHz bandwidth on each TRX

Easily test multi-format femtocell designs

  • Test LTE/LTE-A FDD, LTE/LTE-A TDD, W-CDMA/HSPA/HSPA+, GSM/EDGE-Evo and TD-SCDMA
  • Test WLAN 802.11a/b/g/j/p/n/ac

Get up and running faster with validated cellular and WLAN chipsets

  • Simplify test automation with standardized SCPI commands and reference drivers
  • Apply proven solutions to each line that produces femtocells using supported chipsets

Performance

  • Receiver EVM for 160 MHz 802.11ac: ≤ –43 dB (typical)
  • Absolute level accuracy, 380 MHz to 3.8 GHz: ≤ ±0.2 dB (typical)
  • Output power range, 380 MHz to 6 GHz: +5 to –130 dBm (typical)

Description

As small cells take off, keeping pace with growing demand and aggressive schedules is easier when you have access to deeper resources. The EXF is the industry’s first one-box tester dedicated to femtocell manufacturing, and it’s validated with the latest cellular and WLAN chipsets. It also delivers the speed, performance and scalability you need to ramp up rapidly and lower your cost of test.

Related Industries & Technologies