Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

M8070A-0NP System Software for M8000 Series of BER Test Solutions, Network/Floating, Perpetual License
M8070A-0TP System Software for M8000 Series of BER Test Solutions, Transportable, Perpetual License
M8070A-1NP DUT Control Interface, Network/Floating, Perpetual License
M8070A-1TP DUT Control Interface, Transportable, Perpetual License

Contact Keysight for option pricing.

Related Software Products

  • Photo of ParBERT and PCI Express DUT N5990A Automated Compliance and Device Characterization Tests 

    N5990A Automated Compliance and Device Characterization Tests

    The Keysight partner BitifEye Digitial Test Solutions provides unique expertise in digital testing

Related Products & Solutions

  • no image available M8048A ISI Channels 

    M8048A ISI Channels

    • Emulates a wide range of channel loss by cascading ISI traces with fine resolution
    • Four short ISI channels
    • Four long ISI channels
    • Differential channels
    • Small size

  • no image available M8197A Multi-Channel Synchronization Module for M8195A 

    M8197A Multi-Channel Synchronization Module for M8195A

    • Synchronization of up to 4 M8195A AWG modules
    • Up to 16 independent channels for complex signal scenarios
    • Automated and repeatable channel synchronization

  • no image available M8020A J-BERT High-Performance BERTs 

    M8020A J-BERT High-Performance BERTs

    • Data rates up to 8.5/ 16 Gb/s for pattern generator and error detector
    • 1- 4 16 Gb/s BERT channels in a 5-slot AXIe chassis
    • Integrated and adjustable ISI for loss emulation
    • Built-in clock data recovery and equalization

  • no image available N4917B Optical Receiver Stress Test Solution 

    N4917B Optical Receiver Stress Test Solution

    • 100GBASE-LR4, ER4 and SR4 test solution
    • Standard conformant optical stressed eye calibration
    • Automated turn-key solution

  • no image available M8000 Series 

    M8000 Series

    • Highly integrated BERT
    • Scalable and expandable
    • Accurate and reliable results

  • no image available M8061A Multiplexer 2:1 With De-Emphasis 32 Gb/s [Discontinued] 

    M8061A Multiplexer 2:1 With De-Emphasis 32 Gb/s [Discontinued]

    • 32 Gb/s Multiplexer 2:1
    • Extends data rate of J-BERT M8020A to 32Gb/s and J-BERT N4903B pattern generator up to 28.4 Gb/s
    • Optional de-emphasis up to 8 taps
    • 2-slot AXI module
    • Control from J-BERT user interface via USB

  • no image available N4917BSCA Optical Receiver Stress Test Solution 

    N4917BSCA Optical Receiver Stress Test Solution

    • Optical receiver stress test solution
    • Adjustable stress mix for user-defined calibration
    • One vendor turn-key solution automates all required instruments in the solution

  • no image available M8040A 64 Gbaud High-performance BERT 

    M8040A 64 Gbaud High-performance BERT

    • Data rates up to 32 and 64 GBaud for pattern generator and error analyzer
    • PAM-4 and NRZ format selectable 
    • Integrated de-emphasis, jitter 2nd channel
    • True PAM-4 error analysis
    • AXIe modules with 3-slot generator and 1-slot analyzer

  • no image available M8062A 32Gb/s BERT Front End 

    M8062A 32Gb/s BERT Front End

    • Fully unique integrated capabilities for higher-data-rate testing
    • Data rate up to 32.4 Gb/s
    • Improved efficiency and accuracy for 100G and beyond testing
    • Controlled through integrated user interface of the J-BERT M8020A

  • no image available M8195A 65 GSa/s Arbitrary Waveform Generator 

    M8195A 65 GSa/s Arbitrary Waveform Generator

    • Go where you have never been able to test before: in speed, in bandwidth, and in channel density
    • Flexible signal generation at up to 32 Gbaud
    • Clean and distorted signal to stress the device to the limits

Related Industries & Technologies