Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Specifications

  • One Run-Time license for both E6567F and E6568F, Wireless Test Manager products
  • Transportable license to enable 2G/3G/4G device RF test with E7515A and E5515C/E
  • SCPI command control of E7515A through LAN supported

Features

  • Supports LTE/LTE-Advanced transmitter and receiver testing with E7515A
  • Supports UMTS including HSPA+ and DC-HSDPA and cdma2000/1xEV-DO testing with E5515E
  • Pre-defined test steps and devices with Windows® friendly interface make it easy to define and change test plans without programming

Description

The Keysight E6571F is our newest Wireless Test Manager run-time license. It is compatible with all of the latest released standard development Wireless Test Manager E6567F and E6568F developed on the Visual Basic.Net platform. For multi-station installations, the E6571F provides multi-format licensing and a lower price. You can either buy a new product with the license E6571F-1TP or upgrade your any old E6567 version to E6567F with the upgrade license E6567FU-1TP. Contact your local Keysight sale representatives for more information.