Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

Configure

Prices for: France

* Les prix sont susceptibles de fluctuer sans préavis. Pour obtenir un prix ou un devis, veuillez cliquer sur « Request Price » ou appeler le 0805 980333.

Key Features & Specifications

Supports E7515A UXM Wireless Communication Test Set

  • E7530A LTE/LTE-Advanced Mobile Test Application
  • E7630A LTE/LTE-Advanced Mobile Lab Application

Supports 8960 Test Applications

  • E1968A GSM/GPRS/EGPRS Mobile Test Application
  • E1963A W-CDMA/HSPA/HSPA+ Mobile Test Application
  • E1987A Fast Switching Mobile Test Application

Features

  • Supports LTE/LTE-Advanced transmitter and receiver testing with E7515A
  • Supports UMTS including HSPA+ and DC-HSDPA testing with E5515E
  • Visual Basic .NET-based development platform provides flexibility for customizing test steps and adding new instruments
  • Pre-defined test steps and devices with Windows® friendly interface make it easy to define and change test plans without programming

Description

The Keysight E6568F wireless test manager is a powerful, flexible, all-in-one test system software application that makes automated test development and support easier than ever. If you plan to test UMTS/HSPA/HSPA/LTE/LTE-Advanced mobile devices with the latest technologies, the E6568F is the product for you. Together with Keysight wireless test set E7515A UXM and E5515E/C.

E6568F provides technology-specific tests, easy-to-use operator and development interfaces, and Microsoft Visual Basic .NET programming for complex test development. The test wizard reduces programming time, allowing you to focus on test. Easily customize test sequences, parameters, and specifications to meet your testing needs.

Microsoft is a U.S. registered trademark of Microsoft Corporation.

Visual Studio and Visual Basic are registered trademarks of Microsoft Corporation in the U.S. and/or other countries, and are used under license.

Windows is a trademarks or registered trademarks of Microsoft Corporation in the United States and/or other countries.