Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Configure

Prices for: Ivory Coast

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

  • Electrothermal solver works with your circuit simulator to provide temperature-aware simulation results
  • High capacity: can handle large-scale analog/mixed-signal and digital IC designs
  • High precision: provides accurate, device-level temperature data at sub-micron resolution

Description

HeatWave is an IC thermal simulator for chips, and stacked-die SiP. It computes the full-chip temperature profile at the spatial resolution of your devices and interconnect, and annotates this data into your circuit simulator, making your simulation results temperature-accurate. Because the geometric features of power sources and heat conduction paths inside a chip are at the submicron scale, the thermal modeling and numerical solution techniques have to be commensurate with such feature sizes. The simulation results are 3-dimensional temperature profiles with the necessary resolution and accuracy.

HeatWave Electro-Thermal Anaysis Software is available in two configurations; the preferred configuration depends on the type of analysis needed (steady-state versus transient thermal analyses) and the complexity of the design to be modeled (number of devices, e.g., transistors, that are to be modeled as heat / power sources).

The W2590ET HeatWave Electro-Thermal Simulator includes both transient and steady-state thermal solvers that work with third-party circuit simulators, and a user-interface for visualizing 3D thermal results. The high-capacity transient solver enables temperature versus time analysis.