Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

E8267C-1CP Rackmount Flange and Front Handle Kit

Product Status: Obsolete | View Service Options
This product is no longer available

A replacement for this product is available:

Description

Install the PSG into a standard 19-inch EIA rack cabinet
The PSG equipped with Option 1CP supplies a rackmount flange and front handle kit. This kit contains a pair of flanges, two handles, and the necessary hardware to mount the signal generator into EIA standard, 19-inch (482.6-mm) rack cabinets. The flanges are attached to the signal generator using the pre-existing holes in the instrument case, and secure the signal generator to the front mounting column of the rack. When installed, the signal generator occupies 4 rack units (EIA units) in the cabinet (7.0 in (177 mm)).

For information on other kits, see the related products link below.

How to upgrade
If you currently own an E8267C PSG, it can be upgraded to include Option 1CP by ordering E8267C-1CP.