Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N1655B Dual Line DS3/1, E3/1 Test Module (PDH)

Product Status: Obsolete | View Service Options
This product is no longer available

No replacement found for this product.

Related Products & Solutions

  • N1655B N1655B Dual Line DS3/1, E3/1 Test Module (PDH) [Obsolete] 

    N1655B Dual Line DS3/1, E3/1 Test Module (PDH) [Obsolete]

    Keysight's Dual Line DS3/1, E3/1 Test Module is the ideal tool for quickly developing, installing and maintaining DS3, DS1, E3 and E1 voice, data and multiplexed voice/data network services.

  • N1676A N1676A OC-12/STM-4 Optical & Electrical Test Module [Obsolete] 

    N1676A OC-12/STM-4 Optical & Electrical Test Module [Obsolete]

    The Keysight 622/155 Mbps SONET/SDH Optical Test Module for the Service Advisor enables users to quickly and easily test and troubleshoot network services.

  • N1675A N1675A OC-12/STM-4 SONET/SDH Optical Test Module [Obsolete] 

    N1675A OC-12/STM-4 SONET/SDH Optical Test Module [Obsolete]

    The Keysight 622/155 Mbps SONET/SDH Optical Test Module for the Service Advisor enables users to quickly and easily test and troubleshoot network services.

  • N1625A N1625A DSL TIMS Test Modules [Obsolete] 

    N1625A DSL TIMS Test Modules [Obsolete]

    Keysight's DSL TIMS provides comprehensive testing in a flexible, versatile tool for evaluating outside plant, line qualifications, physical layer testing, and troubleshooting.

  • N1610 N1608A PDH/Datacom Test Set [Discontinued] 

    N1608A PDH/Datacom Test Set [Discontinued]

    The PDH/Datacom Test Set provides a complete solution for installing, commissioning, and troubleshooting voice and data network services in an easy to use, modular package.

  • N1610B N1610B Service Advisor Test Tablet [Obsolete] 

    N1610B Service Advisor Test Tablet [Obsolete]

    The Service Advisor Toolkit provides a complete range of dual standard modules and graphical software measurement and troubleshooting applications for field, central office and lab technicians.

  • no image available N1760A-001 Telecom Cable - Bantam to Bantam [Discontinued] 

    N1760A-001 Telecom Cable - Bantam to Bantam [Discontinued]

    This 8ft long, red cable is for use with the N1655B Dual DS3/1, E3/1 and N1660A Dual DS1/0 Test Modules.

  • no image available N1760A-002 Telecom Cable: Bantam to Bantam [Obsolete] 

    N1760A-002 Telecom Cable: Bantam to Bantam [Obsolete]

    This 8ft long, blue cable is for use with the N1655B Dual DS3/1, E3/1 and N1660A Dual DS1/0 Test Modules.

  • no image available N1760A-010 Telecom Cable: Dual Bantam Alligator [Discontinued] 

    N1760A-010 Telecom Cable: Dual Bantam Alligator [Discontinued]

    This 8ft long, red. optional cable is for use with the N1655B Dual DS3/1, E3/1 and N1660A Dual DS1/0 Test Modules.

  • no image available N1760A-012 Telecom Cable: Dual Bantam Alligator [Discontinued] 

    N1760A-012 Telecom Cable: Dual Bantam Alligator [Discontinued]

    This 8ft long, blue, optional cable is for use with the N1655B Dual DS3/1, E3/1 and N1660A Dual DS1/0 Test Modules.

  • no image available E6364A BNC to BNC Cable [Obsolete] 

    E6364A BNC to BNC Cable [Obsolete]

    This 75 Ohm, 10ft (3m) long optional cable is for use with the N1655B Dual DS3/1, E3/1 Test Module.

  • no image available E6366A Bantam to BNC Adapter Cable [Obsolete] 

    E6366A Bantam to BNC Adapter Cable [Obsolete]

    This 10ft (3m) optional cable is for use with the N1655B Dual DS3/1, E3/1 Test Module.