Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Y1235A M9514A Power Cable (1-phase)

Sold By:

Starting From US$ 740

Typical Configuration  

Typical Configuration

Y1235A M9514A  Power Cable: 1-phase, No Neutral, 250VAC, NEMA L6-30P

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • NEMA L6-30P male plug
  • IEC 60309 Female plug for connecting cable to M9514A chassis
  • Cable length: 2.5m

Description

The Y1235A cable is used to connect the M9514A AXIe chassis to a single-phase AC power system (250 VAC). It has a male NEMA L6-30P (3-wire) plug for use primarily in North America.