Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From US$ 79

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Related Products & Solutions

  • Agilent 1141A Differential Oscilloscope Probe N2819A 800 MHz 10:1 Differential Probe with AutoProbe 

    N2819A 800 MHz 10:1 Differential Probe with AutoProbe

    • Wide dynamic range for various applications: ±15V differential, ±30V common mode
    • High input resistance and low input capacitance for low probe loading: 200 kΩ//1pF between inputs
    • Direct connect to AutoProbe interface (no power supply required)
       

  • Agilent N2793A Differential Oscilloscope Probe Photo N2793A 800 MHz 10:1 Differential Probe 

    N2793A 800 MHz 10:1 Differential Probe

    The N2793A 800 MHz differential probe provides superior high-speed differential signal measurements required for today’s high-speed power measurements.