Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N4826A Dual Lead Adaptor

Sold By:

Starting From US$ 14

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Configure

Related Products & Solutions

  • N2889A passive probe with switchable 10:1/1:1 attenuation ratio N2889A Passive Probe, 10:1/1:1, 350 MHz, 1.3m 

    N2889A Passive Probe, 10:1/1:1, 350 MHz, 1.3m

    The N2889A passive probe is a 350 MHz passive voltage probes with switchable 10:1/1:1 attenuation ratio and 10 MΩ input resistance when terminated into 1 MΩ scope input.

  • N2889A passive probe with switchable 10:1/1:1 attenuation ratio N2890A Passive Probe, 10:1, 500 MHz, 1.3m 

    N2890A Passive Probe, 10:1, 500 MHz, 1.3m

    The N2890A passive probe is a low-cost 500 MHz passive voltage probes with 10:1 attenuation ratio and 10 MΩ input resistance when terminated into 1 MΩ scope input.

  • Photo 300 with board and probe N2862B Passive Probe, 10:1, 150 MHz, 1.2 m [Discontinued] 

    N2862B Passive Probe, 10:1, 150 MHz, 1.2 m [Discontinued]

    N2862B 150 MHz passive probe for the 1000 and 3000 Series

  • 3000 with probe N2863B N2863B Passive Probe, 10:1, 300 MHz, 1.2 m [Discontinued] 

    N2863B Passive Probe, 10:1, 300 MHz, 1.2 m [Discontinued]

    N2863B 300 MHz Passive Probe for 1000 and 3000 Series