Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

U7236B 10GBASE-T and MGBASE-T Ethernet Electrical Conformance Application

Sold By:

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Features

  • Automated measurement setup and programming of oscilloscope, spectrum analyzer and vector network analyzer for increased accuracy, time-savings and repeatability
  • Automated test engine with extremely user-friendly interface, allowing user to set up instruments and select and configure tests to be run, resulting in a comprehensive report of test results with margin analysis
  • Accurate return loss testing performed with a supported Keysight vector network analyzer

Standards supported

  • Complete coverage of the 10GBASE-T transmitter electrical specifications as described in section 55.5.3 of IEEE 802.3-2012
  • Complete coverage of the MGBASE-T transmitter electrical specifications as described in the MGBASE-T-TI100-R. Both 5G and 2.5G MGBASE-T speeds supported
  • Complete coverage of the NBASE-T transmitter electrical specifications as described in the IEEE P802.3bz specification. Both 5G and 2.5G NBASE-T speeds supported

Extensibility

  • Use the User Defined Application tool (www.keysight.com/find/uda) to:
  • Create and fully integrate custom tests, configuration variables and connection instructions.
  • Insert external application calls into the run sequence, such as MATLAB scripts or your device controller.
  • Configure additional external instruments used in your test suite.
     

Description

The Keysight U7236B 10GBASE-T, MGBASE-T and NBASE-T Ethernet electrical conformance application for Infiniium oscilloscopes provides you with a fast and accurate way to verify and debug your 10GBASE-T, MGBASE-T and NBASE-T Ethernet designs. The 10GBASE-T, MGBASE-T and NBASE-T Ethernet electrical test software allows you to automatically execute 10GBASE-T, MGBASE-T and NBASE-T Ethernet physical medium attachment (PMA) physical-layer (PHY) electrical tests, and it displays the results in a flexible report format. In addition to the measurement data, the report provides a margin analysis that shows how closely your device passed or failed each test.

Related Industries & Technologies