Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N8828A 40GBASE-CR4 and 100GBASE-CR10 Ethernet Compliance Software for Infiniium Oscilloscopes

Product Status: Discontinued | Currently Supported
This product is no longer available

Key Features & Specifications

Standards supported:

  • Provides rapid and automated testing of 40 Gb/s over four lanes and 100 Gb/s over 10 lanes on Ethernet network devices
  • Automates compliance test coverage for tests in the IEEE802.3-2012 Clause 85 transmitter electrical specification
  • Optional Ethernet compliance testing is supported using the Keysight switch matrix hardware

Automation:

  • Automated setup ensures result repeatability and lets test engineers run the application without being an expert on Ethernet testing procedures
  • Test setup wizard guides user through test selection, configuration, connection, execution and results reporting
  • Oscilloscope setup is automatically configured for each test, and measurement connection setups are displayed
  • Test results reports test configuration, measurements made, pass/fail status, margin analysis and waveforms

Requirements:

  • 40GBASE-CR4 and 100GBASE-CR10 compliance application test solution
  • DSOX90000 or DSO90000 25 GHz oscilloscope (recommended minimum bandwidth)
  • Infiniium 4.60 or higher software revision for 90000 Series oscilloscopes
  • N8828A 40GBASE-CR4 and 100GBASE-CR10 license

Additional requirements:

  • Switch matrix compliance application test solution
  • DSOX90000 or DSO90000 25 GHz oscilloscope (recommended minimum bandwidth) with Infiniium 4.60 or higher software revision for 90000 Series oscilloscopes
  • N8828A 40GBASE-CR4 and 100GBASE-CR10 license
  • Switch matrix license
     

Description

The N8828A 40GBASE-CR4 and 100GBASE-CR10 Ethernet compliance software for Infiniium Series oscilloscopes gives you a fast and easy way to verify and debug your 40 Gb/s and 100 Gb/s copper Ethernet designs. The Ethernet compliance software lets you automatically execute Ethernet physical-layer (PHY) electrical tests, and it displays the results in a flexible report format. In addition to the measurement data, the report also provides a margin analysis that shows how closely your device passed or failed each test.

The N8828A 40GBASE-CR4 and 100GBASE-CR10 Ethernet compliance software performs a wide range of electrical tests to meet the IEEE802.3-2012 Clause 85 electrical specifications.

For optional multi-lane testing, you will need the Keysight U3020A S26 or BitifEye BIT2100 switch matrix hardware along with the switch matrix license.

The N8828A 40GBASE-CR4 and 100GBASE-CR10 Ethernet compliance software runs on all Infiniium 90000 Series oscilloscopes.

NOTE: This product has a June 1, 2020 end of life and is replaced by D9010BJAC