Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Features

  • Compliance testing of clock jitter, electrical and timing measurements in accordance to JEDEC specifications
  • Superior signal integrity and probing that meets DDR3 and LPDDR3 measurement needs
  • JEDEC test measurement with navigation capability for DDR debug
  • Statistical analysis on read or write data for margin testing

Requirements:

  • Infiniium 4.20 or higher software revision for 9000/S-Series oscilloscopes
  • U7231C DDR3 and LPDDR3 Test Application (N5435A-053 for application server license) or N5459C DDR software bundle option (contains U7233B, N5413C, U7231C and N6462B)
  • N5384A High-Speed SDA (Option N5435A-003 for application server license)
  • Recommended U7231C-3FP DDR3 and LPDDR3 Debug Tool and recommended N5415B InfiniiScan Event Identification Software (Option N5435A-004 for application server license) – Optional

Recommendations:

  • Recommended U7231C-3FP DDR3 and LPDDR3 Debug Tool
  • Recommended N5414B InfiniiScan Event Identification Software (Option N5435A-004 for application server license)- Optional
  • U7231C-7FP LPDDR3 switch matrix option (N5435A-713 server based license) for use with N8990K-A36 LPDDR3 switch matrix

Extensibility:

  • Use the N5467B User Defined Application tool to:
  • Create and fully integrate custom tests, configuration variables and connection instructions
  • Insert external application calls into the run sequence, such as MATLAB scripts or your device controller
  • Configure additional external instruments used in your test suite
     

Description

Use the DDR3 and LPDDR3 application to test, debug and characterize your DDR3 and LPDDR3 designs quickly and easily. It automatically configures the oscilloscope for each test and generates an informative HTML report at the end of the test. The application not only compare the results with the specification test limit but also includes margin analysis which indicates how closely the device passes or fails each test. On top of that, the complex analysis of the DDR3 and LPDDR3 signals is taken care by the application which saves user time and effort if the measurements are done manually.