Here’s the page we think you wanted. See search results instead:


Contact an Expert

Starting From US$ 1,683


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • 1-port cable trimming, magnitude and phase
  • 2-port transmission, magnitude and phase
  • B/A and A/B, magnitude and phase


Using FieldFox’s vector voltmeter mode (VVM), the phase shift and electrical length of a device can be measured. You can view the results on the large display as far as ten feet or three meters away. VVM also provides ratio measurements of magnitude and phase of two channels, A/B and B/A. You can use this capability to verify the magnitude and phase differences between multiple signal paths such as in a phased-array antenna system.

FieldFox offers the key functionalities of the HP 8508A, in a handheld form-factor, and without the need for the bridge and accessories required with the HP 8508A.

Configuration Information:

  • N992xA with Option 308: 1-port cable trimming, 2-port transmission
  • N992xA with Options 308 and 211: 1-port cable trimming, 2-port transmission, A/B and B/A
  • Note: A/B and B/A measurements require an external source

Option 308 can be added as a product upgrade.