Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N9910X-881 Hard Transit Case

Sold By:

Starting From US$ 413

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Configure

N9910X-881
Hard transit case 

Hard transit case

N9910X-881

Price: US$ 413

  • Hard transit case for FieldFox transport
US$ 413
11904D
2.4 mm female to 2.92 mm male adapter 

2.4 mm female to 2.92 mm male adapter

11904D

Price: US$ 831

The Keysight 11904D is a metrology-grade, 2.4 mm female to 2.92 mm male adapter with dc to 40 GHz operation.
US$ 831
N9910X-601 Coaxial adapter, 2.4 mm NMD (f) to Type-N (f), 18 GHz US$ 389
N9910X-602 Coaxial adapter, 2.4 mm NMD (f) to 2.92 mm (f), 40 GHz US$ 389
N9910X-603 Coaxial adapter, 2.4 mm NMD (f) to 3.5 mm (f), 26.5 GHz US$ 389
N9910X-700 Rugged phase-stable cable, Type-N(m) to Type-N(f), 18 GHz, 3.28 ft or 1 m US$ 707
N9910X-701
Rugged phase-stable cable, Type-N(m) to Type-N(m), 18 GHz, 3.28 ft or 1 m 

Rugged phase-stable cable, Type-N(m) to Type-N(m), 18 GHz, 3.28 ft or 1 m

N9910X-701

Price: US$ 707

  • Rugged phase-stable cable, 18 GHz
  • Type-N(m) to Type-N(m)
  • 3.28 ft. or 1 meter
     
US$ 707
N9910X-704 Rugged phase-stable cable, Type-N(m) to TNC(f), 13 GHz, 5 ft or 1.5 m US$ 807
N9910X-705 Rugged phase-stable cable, Type-N(m) to TNC(m), 13 GHz, 5 ft or 1.5 m US$ 807
N9910X-708
Rugged phase-stable cable, 3.5 mm(m) to 3.5 mm(f), 26.5 GHz, 3.28 ft or 1 m 

Rugged phase-stable cable, 3.5 mm(m) to 3.5 mm(f), 26.5 GHz, 3.28 ft or 1 m

N9910X-708

Price: US$ 807

  • Rugged phase-stable cable, 26.5 GHz
  • 3.5 mm(m) to 3.5 mm(f)
  • 3.28 ft. or 1 meter
     
US$ 807
N9910X-709 Rugged phase-stable cable, 3.5 mm(f) to 3.5 mm(f), 26.5 GHz, 3.28 ft or 1 m US$ 807
N9910X-712 Trigger/Reference-In Cable, SMA (m) to BNC (f), 1 m or 3.28 ft US$ 50
N9910X-713 Bias-tee power cable, SMB (f) to BNC (m), 1 m or 3.28 ft US$ 25
N9910X-714 Rugged phase-stable cable, 2.4 mm (f) to 2.4 mm (m), 50 GHz, 3.28 ft or 1 m US$ 1,958
N9910X-715 Rugged phase-stable cable, 2.4 mm (f) to 2.4 mm (f), 50 GHz, 3.28 ft or 1 m US$ 1,958
N9910X-716 Rugged phase-stable cable, Type-N(m) to Type-N(m), 18 GHz, 2 ft or 0.61 m US$ 906
N9910X-800
T-Calibration kit, 3-in-1, open, short, load, DC to 6 GHz, Type-N(m), 50 ohm 

T-Calibration kit, 3-in-1, open, short, load, DC to 6 GHz, Type-N(m), 50 ohm

N9910X-800

Price: US$ 918

A 6 GHz Type-N interface T-calibration kit with an open/short/load design for use on-site and for factory production testing.
US$ 918
N9910X-801
T-Calibration kit, 3-in-1, open, short, load, DC to 6 GHz, Type-N(f), 50 ohm 

T-Calibration kit, 3-in-1, open, short, load, DC to 6 GHz, Type-N(f), 50 ohm

N9910X-801

Price: US$ 918

A 6 GHz Type-N interface T-calibration kit with open/short/load design for use on-site and for factory production testing.
US$ 918
N9910X-802
T-Calibration kit, 3-in-1, open, short, load, DC to 6 GHz, 7/16 DIN(m) 

T-Calibration kit, 3-in-1, open, short, load, DC to 6 GHz, 7/16 DIN(m)

N9910X-802

Price: US$ 918

A 4 GHz 7/16 interface T-calibrations kits with open/short/load design for use on-site and for factory production testing.
US$ 918
N9910X-803
T-Calibration kit, 3-in-1, open, short, load, DC to 6 GHz, 7/16 DIN(f) 

T-Calibration kit, 3-in-1, open, short, load, DC to 6 GHz, 7/16 DIN(f)

N9910X-803

Price: US$ 918

A 4 GHz 7/16 interface T-calibrations kits with open/short/load design for use on-site and for factory production testing.
US$ 918
N9910X-810
Rugged phase-stable cable, Type-N (m) to Type-N (m), 5 ft or 1.5 m 

Rugged phase-stable cable, Type-N (m) to Type-N (m), 5 ft or 1.5 m

N9910X-810

Price: US$ 668

  • Rugged phase-stable cable, 8 GHz
  • Type-N(m) to Type-N(m)
  • 5 ft. or 1.5 meters
US$ 668
N9910X-811 Rugged phase-stable cable, Type-N (m) to Type-N (f), 5 ft or 1.5 m US$ 668
N9910X-812
Rugged phase-stable cable, Type-N (m) to Type-N (m), 12 ft or 3.6 m 

Rugged phase-stable cable, Type-N (m) to Type-N (m), 12 ft or 3.6 m

N9910X-812

Price: US$ 804

  • Rugged phase-stable cable, 6 GHz
  • Type-N(m) to Type-N(m)
  • 12 ft. or 3.6 meters
     
US$ 804
N9910X-813 Rugged phase-stable cable, Type-N (m) to Type-N (f), 12 ft or 3.6 m US$ 804
N9910X-814 Rugged phase-stable cable, Type-N (m) to 7/16 (m), 60 inch or 1.5 m US$ 618
N9910X-815 Rugged phase-stable cable, Type-N (m) to 7/16 (m), 12 ft or 3.6 m US$ 823
N9910X-816 Rugged phase-stable cable, Type-N (m) to Type-N (f), 3.28 ft or 1 m US$ 575
N9910X-817 Rugged phase-stable cable, Type-N (m) to Type-N (m), 3.28 ft or 1 m US$ 575
N9910X-820
Antenna, directional, multiband, 800-2500 MHz, 10 dBi 

Antenna, directional, multiband, 800-2500 MHz, 10 dBi

N9910X-820

Price: US$ 515

A 800 to 2500 MHz multi-band directional antenna can be used for all cellular frequencies, a great tool for outside installation testing in areas of low cellular signal strength.
US$ 515
N9910X-821
Antenna, telescopic whip, 70 MHz - 1 GHz 

Antenna, telescopic whip, 70 MHz - 1 GHz

N9910X-821

Price: US$ 52

  • 70 to 1000 MHz Wide-band antenna
  • Gain: 2.15 dBi
  • Impedance: 50 ohms
  • Connector: BNC male
     
US$ 52
N9910X-822
Directional antenna, 600 MHz to 9 GHz 

Directional antenna, 600 MHz to 9 GHz

N9910X-822

Price: US$ 4,169

  • Frequency range: 600 MHz to 9 GHz
  • Connector: Type-N (female)
US$ 4,169
N9910X-823 Antenna, cellular narrowband, 824 to 869 MHz US$ 505
N9910X-824 Antenna, cellular narrowband, PCS 1850 to 1990 MHz US$ 505
N9910X-825 Antenna, GPS, active US$ 50
N9910X-843 Coaxial adapter, Type-N(m) to 7/16 DIN(f) US$ 83
N9910X-845 Adapter kit - Type-N(f) to 7/16(f),Type-N(f) to 7/16(m),Type-N(f) to Type-N(f) US$ 161
N9910X-846 Coaxial adapter, 50 ohm type-N(m) to 75 ohm type-N(f) US$ 97
N9910X-847 Adapter kit, Type-N (f) to TNC (m) adapter, Type-N (f) to TNC (f) adapter, 11 GHz US$ 81
N9910X-848 Coaxial adapter, Type-N (f) to 3.5 mm (f), 18 GHz US$ 151
N9910X-849 Coaxial adapter, Type-N (f) to 3.5 mm (m), 18 GHz US$ 202
N9910X-850 Coaxial adapter, Type-N (m) to Type-N (m), 18 GHz US$ 151
N9910X-851 Coaxial adapter, Type-N (f) to Type-N (f), 18 GHz US$ 151
N9910X-852 Coaxial adapter, Type-N (m) to Type-N (f), 18 GHz US$ 151
N9910X-856 Coaxial adapter 2.4 mm (f) to 2.4 mm (f), 50 GHz US$ 210
N9910X-857 Coaxial adapter 2.4 mm (f) to 2.92 mm/K (f), 40 GHz US$ 210
N9910X-860
Fixed attenuator, 40 dB, 100 W, DC-3 GHz, Type-N(m) to Type-N(f) 

Fixed attenuator, 40 dB, 100 W, DC-3 GHz, Type-N(m) to Type-N(f)

N9910X-860

Price: US$ 619

DC to 3 GHz fixed attenuator provides a 40 dB accurate attenuation with type-N connector.
US$ 619
N9910X-861
Fixed attenuator, 40 dB, 50 W, DC-8.5 GHz, Type-N(m) to Type-N(f) 

Fixed attenuator, 40 dB, 50 W, DC-8.5 GHz, Type-N(m) to Type-N(f)

N9910X-861

Price: US$ 500

DC to 8.5 GHz fixed attenuator provides a 40 dB accurate attenuation with type-N connector.
US$ 500
N9910X-870 Extra battery US$ 155
N9910X-872 External battery charger US$ 284
N9910X-873 AC / DC adapter (except for US / Canada / Europe / China) US$ 156
N9910X-874 External bias-tee, 2.5 MHz to 6 GHz, 1 W, 0.5 A US$ 207
N9910X-875 DC charger and adapter US$ 206
N9910X-877 AC / DC adapter for US / Canada / Europe / China only US$ 163
N9910X-880 Extra soft carrying case with backpack and shoulder strap US$ 103
N9910X-886 Torque wrench, 17 mm, 90 N-cm (8in-lb) US$ 657
N9910X-890 Extra Printed Users Guide (N9912A) US$ 155
N9910X-891 Extra Printed reference guide (N9912A) US$ 30

Prices are subject to change without notice.