Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From US$ 11

Typical Configuration  

Typical Configuration

N4842A Dual Pin PCB Header, kit of 2

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Related Products & Solutions

  • Agilent 1157A Active Oscilloscope probe Image N2797A Extreme Temperature Active Probe, 1.5 GHz 

    N2797A Extreme Temperature Active Probe, 1.5 GHz

    • Wide operating temperature range of –40 to +85 °C for extreme temperature environmental chamber testing
    • 1.5 GHz bandwidth (-3 dB)
    • Direct connection to AutoProbe interface (no power supply required)

  • N2795A active probe and accessories N2795A Active Probe, 1 GHz 

    N2795A Active Probe, 1 GHz

    The N2795A 1 GHz active probe is a low-cost single-ended active probe with the AutoProbe interface.

  • N2796A active probe and accessories N2796A Active Probe, 2 GHz 

    N2796A Active Probe, 2 GHz

    The N2796A 2 GHz active probe is a low-cost single-ended active probe with the AutoProbe interface.