Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From US$ 151

Typical Configuration  

Typical Configuration

N4864A Probe tip-to-PCB adapter, vertical, 2.5mm, kit of 2

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Related Products & Solutions

  • Agilent N2870A Passive Oscilloscope Probe N2870A Passive Probe, 1:1, 35 MHz, 1.3 m 

    N2870A Passive Probe, 1:1, 35 MHz, 1.3 m

    The N2870A passive probe offers DC to 35 MHz and 1:1 attenuation factor to make this probe ideal for making low level signal measurements

  • Agilent N2871A Passive Scope Probe Photo N2871A Passive Probe, 10:1, 200 MHz, 1.3 m 

    N2871A Passive Probe, 10:1, 200 MHz, 1.3 m

    The N2871A passive probe offers DC to 200 MHz and 10:1 attenuation factor to address a wide range of measurement needs

  • N2782A Passive Oscilloscope Probe Photo N2872A Passive Probe, 10:1, 350 MHz, 1.3 m 

    N2872A Passive Probe, 10:1, 350 MHz, 1.3 m

    The N2872A passive probe offers DC to 350 MHz and 10:1 attenuation factor to address a wide range of measurement needs

  • Agilent N 2873A Passive Oscilloscope Probe N2873A Passive Probe, 10:1, 500 MHz, 1.3 m 

    N2873A Passive Probe, 10:1, 500 MHz, 1.3 m

    The N2873A passive probe offers DC to 500 MHz and 10:1 attenuation factor to address a wide range of measurement needs

  • Agilent N2875A Passive Scope Probe Image N2875A Passive Probe, 20:1, 500 MHz, 1.3 m 

    N2875A Passive Probe, 20:1, 500 MHz, 1.3 m

    The N2875A passive probe offers DC to 500 MHz and 20:1 attenuation factor to address a wide range of measurement needs

  • Agilent N2874A Passive Oscilloscope Probe N2874A Passive Probe, 10:1, 1.5 GHz, 1.3 m 

    N2874A Passive Probe, 10:1, 1.5 GHz, 1.3 m

    The N2874A passive probe offers DC to 1.5 GHz and 10:1 attenuation factor to measure fast edges in high speed applications more accurately

  • Agilent N2876A Passive Scope Probe Image N2876A Passive Probe, 100:1, 1.5 GHz, 1.3 m 

    N2876A Passive Probe, 100:1, 1.5 GHz, 1.3 m

    The N2876A passive probe offers DC to 1.5 GHz and 100:1 attenuation factor to measure fast edges in high speed applications more accurately