Minimize ground inductance and maximize signal fidelity with these standard 2.5-mm ground springs.

Highlights

  • Short ground spring to minimize ground inductance and maximize signal fidelity
  • Package contains two pieces
  • For use with the N2870A-76A 2.5 mm passive probes
     

The N4838A is a standard ground spring adaptor for use with N2870A-76A 2.5 mm passive probes. The package contains two adaptors.

Extend the Capabilities of Your Product

Want help or have questions?