Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From US$ 11

Typical Configuration  

Typical Configuration

N4838A Ground Spring 2.5mm, kit of 2

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Short ground spring to minimize ground inductance and maximize signal fidelity
  • Package contains two pieces
  • For use with the N2870A-76A 2.5 mm passive probes
     

Description

The N4838A is a standard ground spring adaptor for use with N2870A-76A 2.5 mm passive probes. The package contains two adaptors.