Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From US$ 85

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Up to 3 GHz with N2751A/52A
  • Up to 1.5 GHz with N2750A
  • Supports InfiniiMode measurement
  • For direct connecting to .1” header pins
  • 1 tip in a package
     

Description

Use the N4822A socketed tip for application fixtures for connecting the N2750A-52A InfiniiMode probe directly to 0.1- inch header pins on Keysight’s USB 2.0 or Ethernet compliance test fixture. The socketed tip includes a damping resistor to achieve flat response across the rated bandwidth.