Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From US$ 82

Typically Configured Price US$ 82

Typical Configuration

U5403A Remote switch probe

Typically Configured Price US$ 82

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • CAT III 1000V/ 600V rated, 15A
  • 1.1 meters in length
  • 19-mm and 4-mm probe tips
     

Description

The Keysight U5403A remote swith probe is compatible with the U1450A/60A Series Insulation Resistance Tester. U5403A includes one pair of remote test lead, test probes (19-mm tips) and test probes.

Keysight offer variety of accessories for digital multimeters, learn more about Keysight new digital multimeter accessories