Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Configure

Prices for: Czech Republic

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

  • CAT III 1000V/ 600V rated, 15A
  • 1.1 meters in length
  • 19-mm and 4-mm probe tips
     

Description

The Keysight U5403A remote swith probe is compatible with the U1450A/60A Series Insulation Resistance Tester. U5403A includes one pair of remote test lead, test probes (19-mm tips) and test probes.