Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

LTE/LTE-Advanced Multi-Channel, Reference Solution

Sold By:

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Related Software Products

  • 89600 VSA Software 

    89600 VSA Software

    • Comprehensive demodulation & vector signal analysis
    • Decode & verify MAC, RLC & RRC-layer messages across multiple radio frames
    • Cellular, wireless connectivity, aerospace, defense, general-purpose

  • Signal Studio Software 

    Signal Studio Software

    • Signal creation software with waveform playback and real-time signal creation capabilities
    • Component and receiver test for a broad range of applications across evolving wireless systems
    • Scalable capability and performance

  • no image available Productivity Software 

    Productivity Software

    • Connect and control instruments with simple to use software
    • Single and multi-instrument control and sequencing
    • Install, transport and manage licensing
    • Calibration and adjustment capability

Related Products & Solutions

  • no image available M9381A PXIe Vector Signal Generator: 1 MHz to 3 GHz or 6 GHz 

    M9381A PXIe Vector Signal Generator: 1 MHz to 3 GHz or 6 GHz

    • 1 MHz to 3 GHz or 6 GHz
    • 10 µs frequency and amplitude switching speed
    • RF modulation bandwidth up to 160 MHz
    • Better than ± 0.4 dB absolute amplitude accuracy
    • 5-slot PXIe

  • no image available M9391A PXIe Vector Signal Analyzer: 6 GHz 

    M9391A PXIe Vector Signal Analyzer: 6 GHz

    • 1 MHz to 3 GHz or 6 GHz
    • 40 MHz (standard), 100, or 160 MHz analysis bandwidth
    • Support for up to 8 time-synchronous, phase-coherent channels

  • no image available M9300A PXIe Frequency Reference: 10 MHz and 100 MHz 

    M9300A PXIe Frequency Reference: 10 MHz and 100 MHz

    • 1-slot PXIe module
    • Five 100 MHz outputs
    • One 10 MHz output
    • Internal 10 MHz OCXO timebase output
    • Locks to another reference with a value from 1 to 110 MHz.

  • no image available PXI Chassis and Controllers 

    PXI Chassis and Controllers

    • From 5 slot Gen 1 to 18-slot Gen 3 chassis, we have what you need from small low cost to multichannel high speed manufacturing.