Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

U5771A Rugged carrying case, hard

Sold By:

Configure

Prices for: Czech Republic

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

  • High quality, water and dust proof
  • Dimension (H x W x D): 377.15 x 430.8 x 168.0 mm
  • Able to hold a unit TrueIR thermal imager, with compartments for two battery pack, an external battery charger, two SD cards, power adapter and accessories 

Description

High quality hard carrying case that is able to hold a unit TrueIR thermal imager and its accessories. It is able to withand harsh conditions; water and dust proof.