Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Configure

Prices for: Czech Republic

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

  • Wireless insulation resistance testing via PC or iOS/Android based smart devices
  • Automatic test report generation
  • 50 V/ 100 V/250 V / 500 V / 1000 V test voltages
  • Measures up to 260 GΩ
  • Timed/PI/DAR test
  • Adjustable test output voltage from 10 V to 1.1 kV
  • OLED display
  • Measures AC voltage, DC voltage, resistance, capacitance, diode and continuity
  • IP 67 rated, 3 meters (10 feet) drop proof
  • CAT III 1000 V / CAT IV 600 V

Description

The U1453A insulation resistance tester from the U1450A series is ideal for predictive and preventive maintenance measurement tasks in electrical and industrial applications. With its vast measurement capabilities, efficient automated report generation and high durability, you can accomplish more in a day’s work.

By adding a U1117A Bluetooth® adapter to the U1453A, you are able to perform tests remotely using a Windows PC or on iOS/ Android smart devices.

 Also, get test reports generated automatically with the insulation resistance testers’ complimentary reporting software. These test reports can be generated in a tabulated or graphical form for easy interpretation and analysis.

The U1453A is certified to IP 67 and tested to withstand drops of up to three meters (10 feet), letting you carry out tests with full confidence even in harsh working conditions.
What’s more, you can perform various measurements (eg: measure voltage, current, continuity, capacitance etc) with the built-in digital multimeter.

 You get to adjust the test voltages from 10 V to 1.1 kV in 1 V steps (on selected models) to test unique applications and sensitive device under tests (DUTs).

Download these complimentary reporting software to start to perform tests remotely and generated test report automatically:-
Windows PC - Keysight Handheld Meter Logger Software
iOS/Android based devices - Keysight Insulation Tester App

Watch how to eliminate more reporting errors and generate test reports quickly with Keysight U1450A/60A Series Insulation Resistance Tester.