Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Base Price Rs 50,583

Typically Configured Price Rs 50,583

Typical Configuration

U1452AT Telecommunications insulation resistance tester, 50V to 100V

  • U1452AT-ABA English language quick start guide; printed
  • W4100A-3MW Warranty, 3mth for included accessories
  • R-51B-001-F Return to Keysight Warranty - 3 years

Typically Configured Price Rs 50,583

Configure

Prices for: India

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Configure

U1452AT-ABA English language quick start guide; printed Rs 0
U1452AT-MQG Multi-lingual quick start guide JPN; POR; ITA; T/S CHN; KOR; GER; SPA and FRE Rs 0
U1117A
IR-to-Bluetooth® Adapter (Class 1) 

IR-to-Bluetooth® Adapter (Class 1)

U1117A

Price: Rs 6,627

  • Up to 100-meters operating range (Bluetooth Class 1)
  • Compatible with iOS/ Android based smart devices
  • Compatible with ALL Keysight's U1200 Series handheld meters including U1450A/U1460A Series Insulation Resistance Tester
     
Rs 6,627
U1162A
Alligator Clips 

Alligator Clips

U1162A

Price: Rs 716

U1162A Alligator Clips.
Rs 716
U1163A
SMT Grabbers 

SMT Grabbers

U1163A

Price: Rs 716

The U1163A consists of one pair (red and black) of SMT grabbers. Recommended for use with Keysight standard test leads.
Rs 716
U1164A
Fine Tip Test Probes 

Fine Tip Test Probes

U1164A

Price: Rs 716

U1164A Fine Tip Test Probes.
Rs 716
U1169A
Test Probe Leads (with 19-mm tips and 4-mm tips) 

Test Probe Leads (with 19-mm tips and 4-mm tips)

U1169A

Price: Rs 2,139

The U1169A consists of one pair (red and black) of insulated test leads, one pair of test probes with 19-mm tips and another pair of test probes with 4-mm tips.
Rs 2,139
U1171A
Magnetic Hanging Kit 

Magnetic Hanging Kit

U1171A

Price: Rs 1,425

The Keysight U1171A magnetic hanging kit allows you to hang the Keysight handheld digital multimeter on a metal surface.
Rs 1,425
U1173B
Handheld Digital Multimeter PC Connectivity Cable 

Handheld Digital Multimeter PC Connectivity Cable

U1173B
  • Plug-and-play connection to PC via USB
  • Compatible with Handheld Meter Logger PC software


 

call
U1176A
3-inch LED Probe Clip Light 

3-inch LED Probe Clip Light

U1176A
3-inch clip-on LED flashlight for DMM test probes to increase visibility
call
U1177A
Infrared (IR)-to-Bluetooth® Adapter 

Infrared (IR)-to-Bluetooth® Adapter

U1177A

Price: Rs 3,411

Keysight Wireless Remote Connectivity solution allow user to perform remote measurements and data logging with as many as three Keysight handheld digital multimeter at the same time.
Rs 3,411
U1593A
Protective rubber sleeve 

Protective rubber sleeve

U1593A

Price: Rs 2,241

  • For use with U1450A/60A Series insulation resistance tester
  • Snap-on holster absorbs shocks and protects the tester
  • Includes built-in stand
     
Rs 2,241
U1594A
Hard carrying case 

Hard carrying case

U1594A

Price: Rs 3,739

  • Hard carrying case with two compartments for U1450A/60A Series Insulation Resistance Tester.
  • Dimension 13.8x11.4x3.9”
Rs 3,739
U5403A
Remote switch probe 

Remote switch probe

U5403A

Price: Rs 5,866

  • CAT III 1000V/ 600V rated, 15A
  • 1.1 meters in length
  • 19-mm and 4-mm probe tips
Rs 5,866

Prices are subject to change without notice.

R-50C-011-3 Calibration Assurance Plan - Return to Keysight - 3 years Rs 18,900
R-50C-011-5 Calibration Assurance Plan - Return to Keysight - 5 years Rs 35,576
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years call
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years call
R-51B-001-5F Warranty Assurance Plan - Return to Keysight - 5 years Rs 6,280

Prices are subject to change without notice.