Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From US$ 727

Typically Configured Price US$ 727

Typical Configuration

U1452A Insulation resistance tester, 50V to 1kV

  • R-51B-001-F Return to Keysight Warranty - 3 years
  • U1452A-ABA English language quick start guide; printed
  • W4100A-3MW Warranty, 3mth for included accessories
  • U1117A-BLU Infrared (IR)-to-Bluetooth class 1 (100meter) adapter with Mfi

Typically Configured Price US$ 727

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Wireless insulation resistance testing via PC or iOS/Android based smart devices
  • Automatic test report generation
  • 50 V/ 100 V/250 V / 500 V / 1000 V test voltages
  • Measures up to 260 GΩ
  • Timed/PI/DAR test
  • IP 67 rated, 3 meters (10 feet) drop proof
  • Measures AC voltage, DC voltage, resistance, capacitance and continuity
  • CAT III 1000 V / CAT IV 600 V

Description

The U1452A insulation resistance tester from the U1450A series is ideal for predictive and preventive maintenance measurement tasks in electrical and industrial applications. With its vast measurement capabilities, efficient automated report generation and high durability, you can accomplish more in a day’s work.

By adding a U1117A Bluetooth® adapter to the U1452A, you are able to perform tests remotely using a Windows® PC or on iOS/ Android smart devices.

Also, get test reports generated automatically with the insulation resistance testers’ complimentary reporting software. These test reports can be generated in a tabulated or graphical form for easy interpretation and analysis.

The U1452A is certified to IP 67 and tested to withstand drops of up to three meters (10 feet), letting you carry out tests with full confidence even in harsh working conditions.

What’s more, you can perform various measurements (eg: measure voltage, current, continuity, capacitance etc) with the built-in digital multimeter.

Download these complimentary reporting software to start to perform tests remotely and generated test report automatically:-
Windows PC - Keysight Handheld Meter Logger Software
iOS/Android based devices - Keysight Insulation Tester App

Watch how to eliminate more reporting errors and generate test reports quickly with Keysight U1450A/60A Series Insulation Resistance Tester.