Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Typical Configuration  

Typical Configuration

U1451A Insulation resistance tester, 250V to 1kV

  • R-51B-001-F Return to Keysight Warranty - 3 years
  • U1451A-ABA English language quick start guide; printed
  • W4100A-3MW Warranty, 3mth for included accessories

Configure

Prices for: United Kingdom

* Prices are subject to change without notice. For pricing or a quote, you can also call 0800 0260637.

Configure

U1451A-ABA English language quick start guide; printed
U1451A-MQG Multi-lingual quick start guide JPN; POR; ITA; T/S CHN; KOR; GER; SPA and FRE
U1117A
IR-to-Bluetooth® Adapter (Class 1) 

IR-to-Bluetooth® Adapter (Class 1)

U1117A
  • Up to 100-meters operating range (Bluetooth Class 1)
  • Compatible with iOS/ Android based smart devices
  • Compatible with ALL Keysight's U1200 Series handheld meters including U1450A/U1460A Series Insulation Resistance Tester
     
U1162A
Alligator Clips 

Alligator Clips

U1162A
U1162A Alligator Clips.
U1163A
SMT Grabbers 

SMT Grabbers

U1163A
The U1163A consists of one pair (red and black) of SMT grabbers. Recommended for use with Keysight standard test leads.
U1164A
Fine Tip Test Probes 

Fine Tip Test Probes

U1164A
U1164A Fine Tip Test Probes.
U1169A
Test Probe Leads (with 19-mm tips and 4-mm tips) 

Test Probe Leads (with 19-mm tips and 4-mm tips)

U1169A
The U1169A consists of one pair (red and black) of insulated test leads, one pair of test probes with 19-mm tips and another pair of test probes with 4-mm tips.
U1171A
Magnetic Hanging Kit 

Magnetic Hanging Kit

U1171A
The Keysight U1171A magnetic hanging kit allows you to hang the Keysight handheld digital multimeter on a metal surface.
U1173B
Handheld Digital Multimeter PC Connectivity Cable 

Handheld Digital Multimeter PC Connectivity Cable

U1173B
  • Plug-and-play connection to PC via USB
  • Compatible with Handheld Meter Logger PC software


 

U1176A
3-inch LED Probe Clip Light 

3-inch LED Probe Clip Light

U1176A
3-inch clip-on LED flashlight for DMM test probes to increase visibility
U1177A
Infrared (IR)-to-Bluetooth® Adapter 

Infrared (IR)-to-Bluetooth® Adapter

U1177A
  • Enables Bluetooth® connection to Keysight handheld digital multimeters
  • Easy to install by attaching to Infrared (IR) port located at the back of Keysight handheld digital multimeters and U1210 Series clamp meters
U1593A
Protective rubber sleeve 

Protective rubber sleeve

U1593A
  • For use with U1450A/60A Series insulation resistance tester
  • Snap-on holster absorbs shocks and protects the tester
  • Includes built-in stand
     
U1594A
Hard carrying case 

Hard carrying case

U1594A
  • Hard carrying case with two compartments for U1450A/60A Series Insulation Resistance Tester.
  • Dimension 13.8x11.4x3.9”
U5403A
Remote switch probe 

Remote switch probe

U5403A
  • CAT III 1000V/ 600V rated, 15A
  • 1.1 meters in length
  • 19-mm and 4-mm probe tips

Contact Keysight for option pricing.

R-50C-011-3 Calibration Plan - Return to Keysight - 3 years
R-50C-011-5 Calibration Plan - Return to Keysight - 5 years
R-51B-001-5F Extended Warranty - Return to Keysight - 5 years
R-51B-001-F Return to Keysight Warranty - 3 years

Contact Keysight for option pricing.