Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Configure

Prices for: Czech Republic

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

  • Combination of U1117A IR-to-Bluetooth® and U1115A Remote Logging Display
  • View and log test measurement data on handheld digital multimeters (DMMs) or clamp meters
  • Extended measurement distance of up to 100 meters*
  • View readings of up to 4 handheld meters simultaneously
  • 60,000 points interval logging
  • Download logged data to a PC via Bluetooth connection
  • Micro USB external power port
  • Indoor and outdoor viewing mode
  • Compatible with ALL Keysight's U1200 Series handheld meters**

*U1240 series requires U1177A IR Connectivity Bracket and is sold separately. Please refer to the U1117A’s Options & Accessories page for more info.

** The Keysight U1200 series handheld meters include the digital multimeters; the U1230 series (U1231A, U1232A and U1233A), U1240 series (U1241B and U1242B), U1250 series (U1251B, U1252B and U1253B) and the U1270 series (U1271A, U1272A, U1273A and U1273AX) and the U1210 series handheld clamp meters (U1211A, U1212A and U1213A)

Description

U1118A wireless combo kit consists of the U1117A IR-to-Bluetooth® and U1115A Remote Logging Display. The U1117A IR-to-Bluetooth adapter adds Bluetooth connectivity to Keysight handheld digital multimeters (DMMs) and U1210 Series handheld meters.

Just attach the U1117A Bluetooth adapter to the IR port of your Keysight handheld meter and download the complimentary Keysight Mobile Meter and Keysight Mobile Logger applications to your iOS or Android smart device. You’ll get to view measurements on your iOS or Android smart device wirelessly and remotely via Bluetooth technology. It's that easy!

If you are using the U1115A remote logging display, the U1117A IR-to-Bluetooth adapter allows you to safely measure, view and log test measurements with an extended range of up to 100 meters.
Furthermore, you can view readings of up to four handheld digital multimeters or clamp meters simultaneously.

The Keysight Mobile Meter allows iOS or Android based smart devices to connect and control up to three handheld meters and view measurements from each connected handheld meter simultaneously.

The Keysight Mobile Logger lets you log data and it will provide trending graphs from as many as three handheld digital multimeters.

Download Keysight Mobile Meter and Keysight Mobile Logger applications

Alternatively data logging and monitoring can also be performed with Keysight Handheld Meter Logger software using Windows based PC.

Here are a few applications using the Keysight Remote Link solution. See how this solution helps to increase your productivity at work!

Handheld Test Tool Blog 

Current country type approval allows the U1118A to be shipped only to the following countries:
United States, Canada, Brazil, Austria, Belgium, Bulgaria, Cyprus, Czech Republic, Denmark, England (UK), Estonia, Finland, France, Germany, Greece, Hungary, Ireland, Italy, Latvia, Lithuania, Luxembourg, Malta, The Netherlands, Poland, Portugal, Romania, Slovakia, Slovenia, Spain, Sweden, Iceland, Liechtenstein, Norway, Switzerland, Croatia, Macedonia, Turkey, Israel, Kazakhstan, Algeria, Benin, Burkina Faso, Cameroon, Central African Republic, Congo, Democratic Republic of Congo, Equatorial Guinea, Gabon, Ivory Coast, Lebanon, Madagascar, Mali, Niger, Rwanda, Togo, Colombia, El Salvador, Guatemala, Panama, Vietnam, Hong Kong, Australia, New Zealand, India, Singapore, Thailand, China, Japan, Taiwan, Ukraine

Bluetooth and the Bluetooth logos are trademarks owned by Bluetooth SIG, Inc., U.S.A. and licensed to Keysight Technologies, Inc.