Here’s the page we think you wanted. See search results instead:


Contact an Expert

Starting From US$ 99

Typically Configured Price US$ 99

Typical Configuration

U1117A Infrared (IR)-to-Bluetooth class 1 (100meter) adapter with Mfi

  • U1117A-ABA Operating Instruction Manual in English, Printed

Typically Configured Price US$ 99


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Up to 100-meters operating range (Bluetooth Class 1)
  • Made for iPhone 5s, iPhone 5c, iPhone 5,iPad Air, iPad mini with Retina display, iPad (4th generation), and iPod touch (5th generation)
  • Compatible with Android and Windows PC
  • Compatible with ALL Keysight's U1200 Series handheld meters including U1450A/U1460A Series Insulation Resistance Tester*

*U1240 series requires U1179A IR Connectivity Bracket and is sold separately in U1115A’s Options & Accessories page.The Keysight U1200 series handheld meters include the digital multimeters; the U1230 series (U1231A, U1232A and U1233A), U1240 series (U1241B and U1242B), U1250 series (U1251B, U1252B and U1253B) and the U1270 series (U1271A, U1272A, U1273A and U1273AX) and the U1210 series handheld clamp meters (U1211A, U1212A and U1213A)


The U1117A IR-to-Bluetooth adapter adds Bluetooth connectivity to Keysight handheld digital multimeters (DMMs) and U1210 Series handheld meters including U1450A and U1460A series insulation resistance testers. Just attach the U1117A Bluetooth adapter to the IR port of your Keysight handheld meter and download the complimentary Keysight Mobile Meter and Keysight Mobile Logger applications to your iOS or Android smart device. You’ll get to view measurements on your iOS or Android smart device wirelessly and remotely via Bluetooth technology. It's that easy!

If you are using the U1115A remote logging display, the U1117A IR-to-Bluetooth adapter allows you to safely measure, view and log test measurements with an extended range of up to 100 meters.

The Keysight Mobile Meter allows iOS or Android based smart devices to connect and control up to three handheld meters and view measurements from each connected handheld meter simultaneously.
The Keysight Mobile Logger lets you log data and it will provide trending graphs from as many as three handheld digital multimeters.

Download Keysight Mobile Meter and Keysight Mobile Logger applications.

Alternatively data logging and monitoring can also be performed with Keysight Handheld Meter Logger software using Windows based PC.

Here are a few applications using the Keysight Remote Link solution. See how this solution helps to increase your productivity at work!

Handheld Test Tool Blog 

Current country type approval allows the U1117A to be shipped only to the following countries:
United States, Canada, Brazil, Austria, Belgium, Bulgaria, Cyprus, Czech Republic, Denmark, England (UK), Estonia, Finland, France, Germany, Greece, Hungary, Ireland, Italy, Latvia, Lithuania, Luxembourg, Malta, The Netherlands, Poland, Portugal, Romania, Slovakia, Slovenia, Spain, Sweden, Iceland, Liechtenstein, Norway, Switzerland, Croatia, Macedonia, Turkey, Israel, Kazakhstan, Algeria, Benin, Burkina Faso, Cameroon, Central African Republic, Congo, Democratic Republic of Congo, Equatorial Guinea, Gabon, Ivory Coast, Lebanon, Madagascar, Mali, Niger, Rwanda, Togo, Colombia, El Salvador, Guatemala, Panama, Costa Rica, Vietnam, Hong Kong, Australia, New Zealand, India, Singapore, Thailand, China, Japan, Taiwan, Ukraine

Bluetooth and the Bluetooth logos are trademarks owned by Bluetooth SIG, Inc., U.S.A. and licensed to Keysight Technologies, Inc.